Skip to main content
Pan Cart
Product model
Catalog # 8047500

Pan Cart

Pan Cart

Pan Cart, for transport of wet or soiled glassware labware and other materials. Features two 2" (51 mm) deep epoxy-coated steel, removable watertight pans, lined with removable gray rubber mats to prevent loads from shifting. Additional features: 4" diameter casters, two with toe locks; ready-to-roll, full factory assembly; ergonomic, extruded rubber handle grips; durable glacier white, epoxy-coated 18 gauge welded tubular steel frame; ID tag; supports loads up to 400 lbs.; lifetime guarantee.

Related products

Cart for the Cure
Cart for the Cure
Cart for the Cure™ is a limited edition model of our most popular laboratory cart. For each cart sold, Labconco donates $100 to the KU Women's Cancer Center to provide free mammograms to women in...

Resources

Green Initiatives

Pan Cart

View Now

Need help finding specific information?

Contact Us

Labconco Carts and Benches Brochure

View Now

Need help finding specific information?

Contact Us