Search

Pan Cart

Pan Cart
  • Pan Cart
Catalog #: 8047500
Qty:
Price: $1,120.00

Attributes

  • Product Subcategory: Laboratory Carts

Specifications

  • Estimated Shipping Weight: 80.0 lbs
  • Estimated Shipping Weight metric: 26.3 kg
  • Dimensions: 34.88" l x 19.0" w x 36.38" h
  • Dimensions metric: 88.6 x 48.3 x 92.4 cm

Pan Cart, for transport of wet or soiled glassware labware and other materials. Features two 2" (51 mm) deep epoxy-coated steel, removable watertight pans, lined with removable gray rubber mats to prevent loads from shifting. Additional features: 4" diameter casters, two with toe locks; ready-to-roll, full factory assembly; ergonomic, extruded rubber handle grips; durable glacier white, epoxy-coated 18 gauge welded tubular steel frame; ID tag; supports loads up to 400 lbs.; lifetime guarantee.

Literature & Resources

Product Selection Tools


Biosafety Cabinet Configurator

Find the right Class II enclosure for your work, or even for your liquid handler.