Skip to main content
Polypropylene Remote Blowers
Master product

Polypropylene Remote Blowers

Polypropylene Remote Blowers

These direct-drive blowers are designed to handle the ventilation requirements of XPert Filtered Stations as well as other enclosures with high static pressure and low volume. Maximum 3600 RPM, 3 phase motor. 

Inlet/outlet
4.63" Inlet, 4.92" Outlet
5.88" Inlet, 6.30" Outlet
RPM Range Available
1035-3566
2734-3500
Horsepower
1/2
1/3

Need help with this selection?

Talk to an Expert

Resources

Labconco Exhaust Blowers and Accessories Catalog

View Now

Need help finding specific information?

Contact Us