Direct-drive blowers for XPert Filtered Stations and high static pressure, low volume enclosures.
These direct-drive blowers are designed to handle the ventilation requirements of XPert Filtered Stations as well as other enclosures with high static pressure and low volume. Maximum 3600 RPM, 3 phase motor.
Let Scout lead you to the right laboratory hood or sample prep equipment for your application.
Direct-drive blowers for XPert Filtered Stations and high static pressure, low volume enclosures.
Filters applied
Showing 1 - 2 of 2 Results
Provides features, benefits, ordering information, dimensional data and accessory information for Coated Steel, Fiberglass and PVC blowers. This is Labconco literature code 2-77.