Skip to main content
Precise HEPA-Filtered Glove Boxes
Master product

Precise HEPA-Filtered Glove Boxes

Precise HEPA-Filtered Glove Boxes
Precise HEPA-Filtered Glove Boxes
Precise HEPA-Filtered Glove Boxes

Precise HEPA-Filtered Glove Boxes have inlet and outlet HEPA filters and provide a leak-tight physical barrier to protect the operator from hazardous airborne particulates and powders. These boxes have uses in pharmaceutical research, nanotechnology and biochemistry. Microorganisms, low-level radiochemicals, chemical carcinogens and asbestos may also be used in these boxes.

These boxes may be used for cleanroom applications requiring ISO Class 3 (ISO 14644-1) conditions. Labconco HEPA Filtered Glove Boxes may be appropriate for use as containment isolators for applications involving compounds assigned OEB 4 and OEB 5 Banding Levels. Contact your Health and Safety Officer for specific Engineered Containment Device requirements.

Features

Features

• One-piece molded, medium-density polyethylene shell. Labconco recommends this website for a comprehensive listing of chemical resistance data for polyethylene.
• Dry powder epoxy-coated steel superstructure
• 1/4" thick laminated safety glass viewing window, 26.4" wide x 12.5" high, removable for loading equipment, with powder-coated steel frame and neoprene gasket
• Space-saving inner and outer transfer chamber doors that pivot upward, are counterbalanced and equipped with quick-latches
• Black, chemical-resistant work surface sealed to the glove box floor
• Interior ceiling-mounted electrical duplex receptacle with 5 amp maximum circuit load
• Neoprene gloves, size 9 3/4", are included.
• Built-in blower with speed control capable of airflow from 13 CFM to 75 CFM.
• Fluorescent lamp, 22 watts, with easy replacement from the top
• Switches for light, blower and innermost interior electrical receptacle
• Inlet and outlet HEPA filters, 99.99% efficient on 0.3 micron particulates
• Test port for challenging HEPA filter integrity
• Main chamber static pressure gauge for monitoring HEPA filter loading.
• Approximately 13 cubic feet of interior space in main chamber
• 11.0" nominal ID x 12.0" long transfer chamber
• Factory leak tested with a mass spectrometer while glove box is pressurized with helium at 5 inches of water gauge.
• No detectable leaks greater than 1 x 10(-3) ml/sec
• Meet Class 1 atmosphere containment conditions for oxygen leak rates per ISO 10648-2 test method
• Transfer chamber interior interlocking shelf of dry powder epoxy-coated steel
• 0.05 ppm average tracer gas levels or less detected during perimeter scan testing (surpasses ASHRAE 110 standards)
• Airborne particulate cleanliness (measured under positive and negative pressures per ISO 14644-1 test method) exceeds ISO Class 5 conditions (equivalent to Class 100) and achieved ISO Class 3 conditions (equivalent to Class 1) at both minimum and maximum operational airflow volumes
• Vibration less than 1.5 x 10(-5) inches displacement measured at the work surface at both minimum and maximum airflow volumes
• ETL listed (115 volt models)
• CE Conformity (230 volt models)

Options

• International electrical configurations

Required Accessories

• Adjustable Height Base Stands
• Base Cabinet
• Work Surface

Optional Accessories

• Acrylic Viewing Window
• Add-A-Valve Kit
• Anti-Static Ionizer Fan
• Balance Vibration Isolator
• Blower Foot Switch
• Complete Valve Set
• Diaphragm Pumps
• Electrical Power Strips
• Exterior Transfer Chamber Shelf
• External Glove Port Covers
• FilterMate Portable Exhausters
• Gloves and Glove Box Accessories
• Hanging Shelf Accessories
• Positive Pressure Conversion Kit
• Recirculation Kit
• Remote Blowers
• Storage Shelf Kits
• Trap Inserts
• Waste Chute

 

Attributes

  • Service Fixtures
    None
Power Cord & Plug
100 Volts, 8 Amps
115 Volts, 8 Amps
230 Volts, 4 Amps, No Plug
Region
International
U.S. and Canada

Need help with this selection?

Talk to an Expert ➔

Talk to an Expert

Sales contactsProject assistance
Looking for some other kind of information? Contact us ➔

Resources

Green Initiatives

Precise Glove Boxes Catalog

View Now

Performance Verification of the Precise HEPA-Filtered Glove Box

View Now

Need help finding specific information?

Contact Us ➔

Glove Box Selection Form

View Now

Need help finding specific information?

Contact Us ➔

Precise HEPA-Filtered Glove Boxes and XPert Weigh Boxes Specifications

View Now

Need help finding specific information?

Contact Us ➔

Installation Qualification/Operation Qualification for Precise HEPA Filtered Glove Box, Precise XPert Weigh Glove Box

View Now

Need help finding specific information?

Contact Us ➔

Bag-in/Bag-out HEPA Filter Replacement Instructions

View Now

Precise HEPA-Filtered Glove Boxes Manual

View Now

Need help finding specific information?

Contact Us ➔

Technical Service Manual For Precise HEPA-Filtered Glove Boxes

View Now

Need help finding specific information?

Contact Us ➔

CE Declaration of Conformity - Precise Glove Box

View Now

Need help finding specific information?

Contact Us ➔

Precise HEPA-Filtered Glove Boxes SketchUp 3D CAD

View Now

Precise HEPA-Filtered Glove Boxes CAD

View Now

Need help finding specific information?

Contact Us ➔