Search

Protective Spindle Covers

Protective Spindle Covers
  • Protective Spindle Covers
Catalog #: 4669540
Qty:
Price: $81.75

Attributes

  • Applicable Products: FlaskScrubber Glassware Washers, FlaskScrubber Vantage Series Glassware Washers, SteamScrubber Glassware Washers
  • Applicable Rack Types: Spindle
  • Rack Location: Lower, Upper

Specifications

  • Estimated Shipping Weight: 2.0 lbs
  • Estimated Shipping Weight metric: 0.9 kg
  • Dimensions: 0.25" w x 0.25" d x 1.1" h
  • Dimensions metric: 0.6 x 0.6 x 2.8 cm

Protective opaque silicone tips cover the ends of spindle tips to prevent scratching of glass and metal labware. 40 silicone tips per bag. For use with Labconco Upper or Lower Spindle Racks manufactured after October 2020.

Our Product Representatives Are Here To Help

Product Selection Tools


Biosafety Cabinet Configurator

Find the right Class II enclosure for your work, or even for your liquid handler.