Skip to main content
Protector Echo Filtered Fume Hoods
Master product

Protector Echo Filtered Fume Hoods

Protector Echo Filtered Fume Hoods
Protector Echo Filtered Fume Hoods
Protector Echo Filtered Fume Hoods
Protector Echo Filtered Fume Hoods
Protector Echo Filtered Fume Hoods
Protector Echo Filtered Fume Hoods
Protector Echo Filtered Fume Hoods
Protector Echo Filtered Fume Hoods
Protector Echo Filtered Fume Hoods
Protector Echo Filtered Fume Hoods
Protector Echo Filtered Fume Hoods
Protector Echo Filtered Fume Hoods
Protector Echo Filtered Fume Hoods
Protector Echo Filtered Fume Hoods
Protector Echo Filtered Fume Hoods
Protector Echo Filtered Fume Hoods
Protector Echo Filtered Fume Hoods

The Protector Echo Filtered Fume Hood requires no ducting and is available in 4', 5', 6' and 8' widths. Neutrodine® Unisorb Filtration Technology offers comprehensive molecular filtration. eGuard® communication software offers real-time monitoring on the user’s phone or computer. From a remote location, data such as usage authorization, filter saturation detection, sash position and temperature may be observed and managed.

Erlab-proven Neutrodine® Unisorb Filters are the heart of GFH Filtration Technology.

Benchtop models include a fiberglass panelized liner with optional side windows, or with optional side and back windows. Models are available for carbon-only, carbon with acid sensor, carbon with formaldehyde sensor, or HEPA-only filtration. Filters are sold separately. To determine if your application is right for a Protector Echo, please request a Chemical Assessment from a Labconco specialist who can recommend the appropriate enclosure and filters for your application. 

*Available only in the Americas, filters required

Features

Features (All Models)

  • Eco-Foil™ air foil with aerodynamic Clean-Sweep™ airflow openings
  • Cord-Keeper™ Slots on left and right side of air foil
  • Removable front and side panels, and front and interior service access panels (except side window models) for access to plumbing and electrical wiring
  • By-pass airflow design
  • Glacier white powder-coated steel exterior
  • Chemical-resistant, fiberglass-reinforced, composite panel liner
  • Pre-wired vapor-proof LED lights for up to 63 foot candles rated for 50,000 hours: 2 lights per 4' model, 3 lights per 5' model, 4 lights per 6' model, and 5 lights per 8' model
  • eGuard2 software communication
  • Smart control command module with wifi, Bluetooth and ethernet connectivity
  • Factory-installed command module, fan button and light button
  • Roughing prefilter: 2 each per 4' model, 3 each per 5' model, 4 each per 6' model, and 5 each per 8' model
  • Built-in exhaust fans: 2 each per 4' model, 3 each per 5' model, 4 each per 6' model, and 5 each per 8' model, to maintain 60 fpm face velocity at 16" sash opening height
  • Sound pressure of <60 dB(A) with sash at operating height and <48 dB(A) with sash closed
  • Sensor package for primary filter breakthrough of solvent and acid fumes, laboratory air quality, sash position, and temperature
  • Audible/visual alarms for breakthrough detection, temperature ≥40° C (104° F), fan failure and high sash position opening. At ≥60° C (140° F), all fans stop
  • Single piece, tempered safety glass vertical-rising sash with cable pulley, sash weight and powder-coated aluminum sash handle and tracks with airflow openings. Sash stop at 16" sash opening height. Sash opens to 28" high for loading
  • Factory-prepared for up to four electrical duplex receptacles and eight service fixtures
  • 37.5" high sightline from the work surface and header panel
  • Power cord with plug

 

Window Models May Feature

  • Right and left side-mounted tempered safety glass windows, 15.0" deep x 26.5" high
  • Rear tempered safety glass window, 32.4" high

 

Fixtured Models May Feature

  • Two pre-plumbed service fixtures with forged brass valves, lower right side with brass tubing for gas and lower left side with copper tubing for cold water. Components for converting either or both fixtures to air and vacuum are provided. Inlet tubing is not provided
  • One pre-wired GFCI electrical duplex receptacle on lower right side and, on 8' models only, one additional pre-wired GFCI electrical duplex receptacle on the lower left side

 

Required Accessories (Not Included)

  • Neutrodine® Unisorb Filters (except HEPA only models which require HEPA filters). Number of filters required is determined by the width of the hood
  • Work Surface
  • Base Cabinet or Stand

 

Options Available Include

  • HEPA filter
  • Sash Opening Wing Reduction Kits
  • Region-specific electrical plug configurations
  • Service fixtures

 

Compliance

  • SEFA 9, DHIII
  • SEFA 8, Cabinet Surface Finish Tests
  • Modified ASHRAE 110
  • ANSI Z9.5-2011
  • AFNOR NF-X 15-211
  • ASTM E84-09C
  • UL Standard 61010-1
  • CAN/CSA C22.2 No. 61010-1
 
Nominal Width
4' (121.92 cm)
5' (152.4 cm)
6' (182.88 cm)
8' (243.84 cm)
Power Cord & Plug
11.75' Power Cord with Plug
19.5' Power Cord with Plug
Service Fixtures
2
None
Electrical Duplexes
1
2
None

Need help with this selection?

Talk to an Expert ➔

Talk to an Expert

Sales contactsProject assistance
Looking for some other kind of information? Contact us ➔

Resources

Green Initiatives

6' Echo Benchtop Filtered Fume Hoods Revit Files

View Now

5' Echo Benchtop Filtered Fume Hoods Revit Files

View Now

Need help finding specific information?

Contact Us ➔

4' Protector Echo Filtered Fume Hood CAD Files

View Now

5' Protector Echo Filtered Fume Hood CAD Files

View Now

6' Protector Echo Filtered Fume Hood CAD Files

View Now

8' Protector Echo Filtered Fume Hood CAD Files

View Now

Need help finding specific information?

Contact Us ➔

Protector Echo & Airo Brochure

View Now

Spanish-Language Protector Echo and Airo Filtered Fume Hoods Brochure

View Now

Need help finding specific information?

Contact Us ➔

Protector Echo and Airo Filtered Fume Hoods Manual (2015-2020)

View Now

Protector Echo and Airo Filtered Fume Hoods Manual (2020-Present)

View Now

Need help finding specific information?

Contact Us ➔

Protector Echo Filtered Fume Hoods Specifications

View Now

Protector Echo Benchtop Laboratory Hoods Specification

View Now

Need help finding specific information?

Contact Us ➔

Installation Qualification/Operation Qualifications Protocol for Protector Echo and Airo Series Laboratory Fume Hood

View Now

Need help finding specific information?

Contact Us ➔

Echo IPA Standard Report

View Now

Echo IPA NIH Report

View Now

Echo SF6 Standard Report

View Now

Echo SF6 NIH Report

View Now

Protector Echo Quick Start Guide

View Now

Need help finding specific information?

Contact Us ➔