Skip to main content
Protector Filtered Glove Boxes
Master product

Protector Filtered Glove Boxes

Protector Filtered Glove Boxes
Protector Filtered Glove Boxes
Protector Filtered Glove Boxes
Protector Filtered Glove Boxes

Protector Filtered Glove Boxes provide inlet and outlet HEPA or ULPA filtration and a leak-tight physical barrier to protect the operator from exposure to potentially hazardous materials.

These glove boxes feature particulate containment <20 nanograms per cubic meter as confirmed by Safebridge Consultants, Incorporated and also meet ISO Class 3 standards. Labconco HEPA Filtered Glove Boxes may be appropriate for use as containment isolators for applications that include compounds assigned OEB 4 and OEB 5 Banding Levels. Contact your Health and Safety Officer for specific Engineered Containment Device requirements.

Features

Features

• Particulate containment <20 nanograms per cubic meter as confirmed by SafeBridge Consultants, Incorporated.
• Fast “clean up time.” 0.05 ppm average tracer gas levels or less detected during perimeter scan testing (surpasses ASHRAE 110 standards) after 5 minute dilution.
• Airborne particulate cleanliness (measured under positive and negative pressures per ISO 14644-1 test method) exceeds ISO Class 5 conditions (equivalent to Class 100) and achieves ISO Class 4 conditions.
• Factory leak-tested with a mass spectrometer while pressureized with helium at 1 inch of water gauge. No detectable leaks greater than 1 x 10-6 ml/sec.
• Inlet and outlet particulate (HEPA or ULPA) filters to prevent contaminants from entering or leaving the glove box chamber.
• Test port for challenging HEPA or ULPA filter integrity.
• True Bag-In/Bag-Out Filter Disposal System for safe filter removal and replacement.
• LCD display provides real time monitoring of volume dilution rates in cubic feet per minute (CFM), air changes/minute (ACM), and main chamber pressure (inches of water).
• Built-in blower with speed control capable of airflow from 15 CFM to 85 CFM.
• Large viewing area, 36” w x 27.6” high, provides maximum visibility. Viewing window is 3/8” thick, laminated safety glass.
• Space-saving inner and outer transfer chamber doors that pivot upward, are counterbalanced and equipped with quick-latches.
• Interior right-hand side wall-mounted pass-through plug for on-site installation of an optional accessory: electrical outlet, RS-232 port, gas/liquid port, or port for oxygen or moisture monitor.
• Pair of neoprene gloves, 0.015” thick, 30” long, size 9 ¾.
• Switches for light, blower and electrical duplex.
• Two 8” ID, epoxy-coated aluminum double-grooved glove ports mounted 17” apart, with neoprene gaskets.
• Two 25-watt fluorescent lights that exceed 100 footcandles.
• Dry-powder epoxy-coated, 18 and 20 gauge steel exterior panels.

Options

• Chemical resistant, one-piece molded fiberglass liner or type 304 stainless steel liner
• Clear acrylic inner and outer transfer chamber doors (fiberglass-lined models)
• Type 304 stainless steel inner and outer transfer chamber doors and front panel (stainless steel-lined models)
• Inlet and outlet HEPA (fiberglass-lined models) or ULPA (stainless steel-lined models) filters
• Protector Stainless Steel Double Filtered Glove Boxes have 81.84” of interior working width and four glove ports
• International electrical configuration

Required Accessories

• Adjustable Height Base Stands

Optional Accessories

• Balance Vibration Isolator
• Anti-Static Ionizer Fan
• Gloves and Glove Box Accessories
• HEPA Inlet or Exhaust Filter

Attributes

  • Service Fixtures
    None
Power Cord & Plug
British (UK)
China/Australia
Schuko
None
North America, 100-115 Volts
North America, 208-230 Volts
Filter Type
HEPA
ULPA
None
Primary Application
Hazardous Materials
None
Interior Working Width
35.0
81.8
None
Liner Material
Fiberglass
None
Stainless Steel
Number of Glove Ports
Four
None
Two
Region
International
Not Applicable
U.S. and Canada

Need help with this selection?

Talk to an Expert ➔

Talk to an Expert

Jon Buzard
Application Specialists

Jon Buzard

Contact Us
Levi O'Brien
Product Service

Levi O'Brien

Contact Us
Sales contactsProject assistance
Looking for some other kind of information? Contact us ➔

Videos

Resources

Green Initiatives

Glove Box Selection Form

View Now

Need help finding specific information?

Contact Us ➔

Protector Filtered Glove Box Manual

View Now

Need help finding specific information?

Contact Us ➔

Installation Qualification/Operation Qualification for Protector HEPA and ULPA Filtered Glove Boxes

View Now

Need help finding specific information?

Contact Us ➔

Independent testing proves Labconco ULPA filtered glove box contains aerosolized nanomaterials effectively

View Now

Need help finding specific information?

Contact Us ➔

ETL Authorization Mark for Protector Glove Boxes

View Now

CE Declaration of Conformity - Protector Filtered Glove Box

View Now

Need help finding specific information?

Contact Us ➔

Protector Glove Boxes Catalog

View Now

Need help finding specific information?

Contact Us ➔