Search

Protector Work Station with Built-In Blower

Protector Work Station with Built-In Blower
  • Protector Work Station with Built-In Blower
Catalog #: 3930020
Qty:

Attributes

  • Region: International
  • Conformance: ANSI Z9.5, CE, Modified ASHRAE 110, SEFA 1
  • Filters Available: Organic Vapor, Formaldehyde, Ammonia-Amine
  • Nominal Width: 4'
  • Outside ducting: Not applicable

Specifications

  • Estimated Shipping Weight: 120.0 lbs
  • Estimated Shipping Weight metric: 54.0 kg
  • Dimensions: 48.0" w x 29.0" d x 25.7 h"
  • Dimensions metric: 122 x 74 x 65 cm
  • Electrical: 230 volts, 50/60 Hz, 5 amps, International

Protector Work Stations are specifically designed for the needs of pathologists and histotechnologists. Like a traditional fume hood, these enclosures have a front air foil and rear baffle to direct the inflow air across the work area and away from the operator. Ideal for cramped or crowded labs, Protector Work Stations have a low profile so they fit easily under standard upper cabinets.

Protector Work Stations designed for ducting to the outside are available with or without a built-in blower. If there is no feasible way to vent to the outside, models with a built-in blower are available that use specially-treated Carbon Filters. These filter packs keep low level concentrations of toluene, xylene, formalin, formaldehyde and other solvents below their OSHA-recommended, time-weighted averages, restoring clean air to the laboratory. Receive a technical analysis of the right product for your application with our Chemical Assessment form.

Let Labconco determine the life of your Carbon Filter. Fill out the Chemical Assessment Form and submit it to us.



Literature & Resources

  • Brochures

    • Ductless Carbon-Filtered Enclosures Catalog

      This catalog contains ordering information on Paramount Ductless Enclosures, Fume Adsorbers, Protector XVS Ventilation Stations, Protector Work Stations, Protector Demonstration Hoods, FilterMate Portable Exhausters and accessories. This is Labconco literature code 3-04.

      View Files

  • User's Manuals

    • Protector Work Stations Manual

      For catalog numbers: 3930000, 3930001, 3930020, 3930021

      View Files

  • CAD Drawings

    • Protector Work Station Drawings

      CAD drawing files for Protector Work Station

      View Files

  • Safety Data Sheets

    • Ammonia Impregnated Carbon Filter SDS

      Safety Data Sheet for the Ammonia Impregnated Carbon Filters used in FilterMate Portable Exhausters, Class I & HEPA Filtered Enclosures, XPert Enclosures, Paramount Ductless Enclosures, Fume Adsorbers, Protector Work Stations, and Chemical Trap Inserts for CentriVap Concentrators, RapidVap Evaporation Systems, and Protector and Precise Glove Boxes.

      View Files

    • Formaldehyde Impregnated Carbon Filter SDS

      Safety Data Sheet for the Formaldehyde Impregnated Carbon Filters used in FilterMate Portable Exhausters, Class I & HEPA Filtered Enclosures, XPert Enclosures, Paramount Ductless Enclosures, Fume Adsorbers, and Protector Work Stations.

      View Files

Related Products

Fume Hoods & Enclosures

Labconco offers a wide range of general chemistry, educational, high performance, filtered and special application chemical fume hoods for your laboratory. 

SEE HOW TO SELECT

XPert Filtered Balance System with Updated Airflow Monitor

Balance, Bulk Powder & Equipment Enclosures

These enclosures keep particulates contained during weighing and powder transfer. Other enclosures provide a ventilated space for keeping powder-generating apparatus contained.

Base Cabinets and Stands Group 2017

Base Stands, Cabinets & Work Surfaces

Base Stands, Cabinets & Work Surfaces provide support for a wide variety of Labconco ventilation products.

Laboratory Carts

Laboratory Carts, Tables & Benches

Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.

Logic+ Trace Odor Filter

Filters & Prefilters

A variety of prefilters and carbon, HEPA, and ULPA filters are compatible with Labconco ventilation products.

Ductless (Carbon-Filtered) Enclosure Accessories

Accessories unique to the Paramount are offered.

Product Selection Tools


Scout™ Lab Equipment Selector

Let Scout lead you to the right laboratory hood or sample prep equipment for your application.