Search

Protector Work Station without Blower

Protector Work Station without Blower
  • Protector Work Station without Blower
Catalog #: 3930021
Qty:

Attributes

  • Product Subcategory: General Chemistry
  • Nominal Width: 4'
  • Region: International
  • Air Usage/Static Pressure with Sash At Working Height: At 60 fpm, exhausts 150 CFM at .06" H2O maximum external static pressure
  • Conformance: ANSI Z9.5, CE, Modified ASHRAE 110, SEFA 1
  • Lighting: Fluorescent
  • Power Cord & Plug: 9' power cord without plug.
  • Style: Benchtop

Specifications

  • Estimated Shipping Weight: 100.0 lbs
  • Estimated Shipping Weight metric: 45.0 kg
  • Dimensions: 48.0" w x 29.0" d x 25.7 h"
  • Dimensions metric: 121.9 cm x 73.7 cm x 65.3 cm
  • Electrical: 230 volts, 50/60 Hz, 5 amps, International

Protector Work Stations are specifically designed for the needs of pathologists and histotechnologists. Like a traditional fume hood, these enclosures have a front air foil and rear baffle to direct the inflow air across the work area and away from the operator. Ideal for cramped or crowded labs, Protector Work Stations have a low profile so they fit easily under standard upper cabinets.

Protector Work Stations designed for ducting to the outside are available with or without a built-in blower. If there is no feasible way to vent to the outside, models with a built-in blower are available that use specially-treated Carbon Filters. These filter packs keep low level concentrations of toluene, xylene, formalin, formaldehyde and other solvents below their OSHA-recommended, time-weighted averages, restoring clean air to the laboratory. Receive a technical analysis of the right product for your application with our Chemical Assessment form.

Let Labconco determine the life of your Carbon Filter. Fill out the Chemical Assessment Form and submit it to us.



Literature & Resources

  • Brochures

    • Ductless Carbon-Filtered Enclosures Catalog

      This catalog contains ordering information on Paramount Ductless Enclosures, Fume Adsorbers, Protector XVS Ventilation Stations, Protector Work Stations, Protector Demonstration Hoods, FilterMate Portable Exhausters and accessories. This is Labconco literature code 3-04.

      View Files

  • User's Manuals

    • Protector Work Stations Manual

      For catalog numbers: 3930000, 3930001, 3930020, 3930021

      View Files

  • CAD Drawings

    • Protector Work Station Drawings without Blower

      CAD drawing files for Protector Work Station.

      View Files

  • Safety Data Sheets

    • Ammonia Impregnated Carbon Filter SDS

      Safety Data Sheet for the Ammonia Impregnated Carbon Filters used in FilterMate Portable Exhausters, Class I & HEPA Filtered Enclosures, XPert Enclosures, Paramount Ductless Enclosures, Fume Adsorbers, Protector Work Stations, and Chemical Trap Inserts for CentriVap Concentrators, RapidVap Evaporation Systems, and Protector and Precise Glove Boxes.

      View Files

    • Formaldehyde Impregnated Carbon Filter SDS

      Safety Data Sheet for the Formaldehyde Impregnated Carbon Filters used in FilterMate Portable Exhausters, Class I & HEPA Filtered Enclosures, XPert Enclosures, Paramount Ductless Enclosures, Fume Adsorbers, and Protector Work Stations.

      View Files

Related Products

Remote Blowers & Exhausters

Remote blowers, designed for roof-mounting, provide airflow for fume hoods and other enclosures. Exhausters, designed for ductless applications, filter the air before returning it to the lab.

4ft Telescoping Base Stand with Fixed Feet

Base Stands

Labconco Hydraulic Lift, SoLo and Telescoping Base Stands are ADA compliant and provide sturdy support for a variety of Labconco fume hoods and enclosures. 

Protector Standard Storage Base Cabinet with Dual Doors

Base Cabinets

Base Cabinets provide support for the full line of benchtop Labconco fume hoods and other enclosures and may be mixed or matched so that total width equals the width of the hood.

SpillStopper Work Surface

Work Surfaces

Labconco offers dished and flat solid epoxy and flat stainless steel work surfaces that work with a number of Labconco fume hoods and enclosures.

Ventilation Product Accessories

From Airflow Monitors to Service Fixture Kits, Labconco offers numerous accessories that work in conjunction with ventilation enclosures.

Guardian Digital Airflow Monitor

Airflow Monitors

These monitors, used for a variety of fume hoods, enclosures and glove boxes, sense airflow and alert the user to low airflow conditions.

Ducting Supplies

Ductwork and Blower Accessories

Labconco offers a full line of ductwork, filter packs and transition pieces to complete your exhaust system.

Fume Hood Accessories

Fume Hood Accessories

Labconco offers a complete line of accessories to customize your Protector, Basic or Fiberglass 30 Laboratory Hood.

Product Selection Tools


Scout™ Lab Equipment Selector

Let Scout lead you to the right laboratory hood or sample prep equipment for your application.