Skip to main content
RapidStill I
Product model
Catalog # 6500000

RapidStill I

RapidStill I

RapidStill I. Provides distillations for nitrogen determination. Designed for labs that are determining micro quantities of protein/nitrogen or performing one or two macro determinations per day by diluting and aliquoting the sample. Accepts digested samples up to 4 ml (max.) and gives reproducible results in ranges as low as 1 mg/L Kjeldahl nitrogen. A one-piece still is mounted on powder-coated steel benchtop console that contains all operating controls. Each distillation takes only five minutes. Features: built-in glass aspirator that purges spent samples after determination; one-piece borosilicate glass still with chemically-inert PTFE stopcocks; 115-volt immersion heater inside the water reservoir; variable heat control switch for controlling steam; and 8-foot, 3-wire cord with plug. Includes fill valve for filling the boiling flask, rear cooling water connections through the back of the housing, adjustable height shelf to support the receiving flask, water bottle for introducing distilled water to the boiling flask via the fill valve, and one large "U" clamp and two small "U" clamps to secure glassware.

Resources

Green Initiatives

RapidStill I Manual

View Now

Need help finding specific information?

Contact Us âž”

Classical and Rapid Kjeldahl, Fat and Crude Fiber Apparatus Catalog

View Now

Need help finding specific information?

Contact Us âž”