Using dry block heat and nitrogen blow down, these multi-sample evaporators process up to 50 samples at the same time. No water bath is used.
Using dry heat and nitrogen blow down, the RapidVap Vertex Evaporator speeds evaporation of up to 50 samples at the same time. A convenient touchpad allows easy programming of time and temperature. Up to ten different programs may be stored in the microprocessor for protocol consistency. Unlike water bath heaters, the dry block heater requires less maintenance, no distilled water or additives, and adds no potential source of contamination. The RapidVap Vertex Evaporator is ideal for preparation of samples in a variety of applications including drug discovery, clinical analysis, environmental testing, agrochemistry, and forensic evidence processing. Quality construction and reliable performance are backed by a one year warranty.
Let Scout lead you to the right laboratory hood or sample prep equipment for your application.
Using dry block heat and nitrogen blow down, these multi-sample evaporators process up to 50 samples at the same time. No water bath is used.
Filters applied
Showing 1 - 2 of 2 Results
Provides at-a-glance decision tree, features and benefits, specifications, and evaporation rates of the RapidVap Vertex, RapidVap Vacuum, RapidVap N2 and RapidVap N2/48 Evaporation Systems. Accessories are also described.
For 73200xx series RapidVap Vertex Evaporators
Con la línea RapidVap® de Labconco, puede obtener un alto nivel de procesamiento de muestras de la manera más eficiente. Independientemente del volumen, nuestros evaporadores garantizan la obtención eficiente de múltiples muestras sin comprometer la integridad. Con una repetibilidad en la que puede confiar.
Describes the method of using the RapidVap Vertex per US EPA Method 8270, US EPA Method 550.1 and US FDA LIB No.# 4438.
This Qualification Protocol is written to assist the end-user in validation of predetermined specifications. The protocol begins with planning the site for the piece of equipment and therefore is of value prior to receipt of product.
Models: RapidVaps
7320020 7320030 7320035 7320037 7320040
Declaration of Conformity for applicable models of the RapidVap Vertex Dry Evaporator
This document from Intertek authorizes the use of the ETL mark on RapidVap Vertex Dry Evaporators.