Search

Refrigerated CentriVap Benchtop Vacuum Concentrator

CentriVap Refrigerated Concentrator
  • CentriVap Refrigerated Concentrator
  • Refrigerated CentriVap Benchtop Vacuum Concentrator
Catalog #: 7310030
Qty:

Attributes

  • Region: International
  • 300-Watt Heat Boost: Not Included
  • CentriVap Optional Accessories: CentriZap Strobe Light, Rotors, Vacuum Controller, Laboratory Carts
  • CentriVap Required Accessories: Diaphragm or Rotary Vane Vacuum Pump, Rotor, Sample Tubes
  • Conformance: CE
  • Receptacle and Plug Type: Schuko
  • Style: Benchtop
  • Type/Application: Temperature-Sensitive Samples

Specifications

  • Estimated Shipping Weight: 108.0 lbs
  • Estimated Shipping Weight metric: 49.0 kg
  • Dimensions: 14.3" w x 21.7" d x 16.6" h
  • Dimensions metric: 36.3 x 55.1 x 42.2 cm
  • Electrical: 230 V, 50/60 Hz, 8 amps

The Refrigerated CentriVap Centrifugal Concentrator is designed to rapidly concentrate multiple small heat-sensitive samples, such as RNA and proteins, using centrifugal force, vacuum and controlled temperature. This exclusive concentrator combines a refrigeration system that cools to -4º C with a heater that warms to 100º C to achieve the user’s desired set point temperatures.



CentriVap Installation

This video demonstrates how to set up and install a Labconco CentriVap® System, a laboratory science centrifugal evaporating system.

Literature & Resources

  • Brochures

    • CentriVap Centrifugal Vacuum Concentrators and Cold Traps Catalog

      Provides features, benefits, accessories, and ordering information on CentriVap micro IR, Benchtop, Refrigerated, Acid-Resistant, Cold Traps, Proteomic Systems, DNA, Mobile Systems, and Complete Systems.

      View Files

    • Italian-Language CentriVap Centrifugal Vacuum Concentrators and Cold Traps Catalog

      Concentratori con vuoto a centrifuga e trappole a freddo CentriVap

      This Italian-language brochure contains a selection guide, features, benefits, specifications and ordering information on CentriVap micro IR Concentrators, Benchtop Concentrators, Refrigerated Concentrators, Acid-Resistant Concentrators, Cold Traps Concentrators, Proteomic Concentrator Systems, DNA Concentrators, Mobile Concentrator Systems, and Complete Concentrators. Ordering information on accessories is also included.

      View Files

  • User's Manuals

    • CentriVap Centrifugal Concentrator Systems Quick Guide to Installation

      This guide is in English, Italian, French, German and Spanish.

      View Files

    • CentriVap Refrigerated Centrifugal Concentrators Manual

      For models manufactured after 2011: 7310000 Series

      View Files

    • CentriVap Zentrifugale Konzentratorsysteme Kurzanleitung zur Installation

      View Files

    • Refrigerated CentriVap Centrifugal Concentrator Manual

      For catalog numbers: 7310020, 7310021, 7310030, 7310031, 7310040 and 7310041

      View Files

    • Sistemas de concentrador centrífugo CentriVap Guía de instalación rápida

      View Files

    • Sistemi concentratori centrifughi CentriVap Guida rapida all'installazion

      View Files

    • Systèmes de concentrateur centrifuge CentriVap Guide d'installation rapide

      View Files

  • En Español

    • Concentradores al vacío centrífugos y trampas frías CentriVap

      Con la línea CentriVap® de Labconco, puede garantizar un alto nivel de procesamiento de muestras de manera eficiente. Biológicos o no biológicos, de bajo o de alto volumen, nuestros concentradores garantizan una producción eficiente de múltiples muestras pequeñas sin comprometer la integridad.

      View Files

  • Safety Data Sheets

    • Refrigerant Genetron AZ-50 (R507) MSDS

      Material safety data sheet for refrigerant used in FreeZone 1, 2.5, 4.5, 6, 12, 18 Liter Freeze Dry Systems, FreeZone Plus 2.5, 6 and 12 Liter Cascade Freeze Dry Systems, FreeZone Triad Freeze Dry Systems, FreeZone Stoppering Tray Dryers, CentriVap Mobile Systems, Refrigerated CentriVap Vacuum Concentrators and CentriVap Ultra-Low Cold Traps.

      View Files

  • Installation Qualification / Operation Qualification

    • Installation Qualification/Operation Qualification for CentriVap Centrifugal Concentrators and Cold Traps

      For validation of predetermined CentriVap Centrifugal Concentrator and Cold Trap specifications. Provides a checklist of installation and operation qualifications to complete when beginning operation on new or used CentriVap Concentrators and Cold Traps.

      View Files

  • Declarations of Conformity

    • ETL Authorization Mark for CentriVap Vacuum Concentrators and Cold Traps

      This document from Intertek authorizes the use of the ETL mark on CentriVap Vacuum Concentrators and CentriVap Cold Traps.

      View Files

Product Selection Tools


Scout™ Lab Equipment Selector

Let Scout lead you to the right laboratory hood or sample prep equipment for your application.