Search

Remote Blower for XPert Balance Enclosure, Protector XVS Ventilation Station or Purifier HEPA Filtered Enclosure

Remote Blower
  • Remote Blower
Catalog #: 4863500
Qty:

Attributes

  • Product Subcategory: Coated Steel Blowers
  • Motor Type: TEFC Direct Drive Motor
  • Corrosive Chemical Resistance: Low to moderately corrosive
  • Horsepower: 1/4
  • Inlet/Outlet: 6.00" Inlet, 4.25" x 7.38" w Outlet

Specifications

  • Estimated Shipping Weight: 35.0 lbs
  • Estimated Shipping Weight metric: 16.0 kg
  • Dimensions: 14.6" w x 13.5" d x 13.25" high
  • Dimensions metric: 37.1 x 34.3 x 33.7 cm
  • Electrical: 115 volts, 60 Hz, 4.4 amps

This Remote Blower is for connection to XPert Balance Enclosure, Protector XVS Ventilation Station, Purifier HEPA Filtered Enclosure, Protector Work Station or Protector Demonstration Hood. The direct drive blower has a 1/4 hp TEFC-type motor and overcomes external static pressure of 0.5" at 420 CFM. Recommended for low to moderately corrosive conditions. Phenolic-coated steel housing and wheel. Provides a range of 167 to 560 CFM at 0.125" to 0.87" static pressure.

Literature & Resources

  • Brochures

    • Labconco Exhaust Blowers and Accessories Catalog

      Provides features, benefits, ordering information, dimensional data and accessory information for Coated Steel, Fiberglass and PVC blowers. This is Labconco literature code 2-77. 

      View Files

Related Products

Fume Hoods & Enclosures

Labconco offers a wide range of general chemistry, educational, high performance, filtered and special application chemical fume hoods for your laboratory. 

SEE HOW TO SELECT

Cell Logic+ B2 Biosafety Cabinet on Stand

Class II, Type B2 (Total Exhaust) Biosafety Cabinets

These total exhaust cabinets protect the user, product and lab. They're designed to be hard-ducted to the outside, exhausting 100% of the HEPA-filtered air outside the lab.

XPert Filtered Balance System with Updated Airflow Monitor

Balance, Bulk Powder & Equipment Enclosures

These enclosures keep particulates contained during weighing and powder transfer. Other enclosures provide a ventilated space for keeping powder-generating apparatus contained.

Ducting Supplies

Ductwork and Blower Accessories

Labconco offers a full line of ductwork, filter packs and transition pieces to complete your exhaust system.

Product Selection Tools


Scout™ Lab Equipment Selector

Let Scout lead you to the right laboratory hood or sample prep equipment for your application.