Skip to main content
Scroll Vacuum Pumps
Master product

Scroll Vacuum Pumps

Scroll Vacuum Pumps
Scroll Vacuum Pumps

Scroll Vacuum Pumps are low maintenance, corrosion resistant pumps that require no oil. While they can have higher up-front costs, the lifetime operation costs are much lower. It is recommended that the scrolls be changed every 40,000 hours of use. Eliminating the oil eliminates hydrocarbon contamination. Scroll pumps handle water vapor better than most types of pumps and make significantly less noise during operation.

Displacement Capacity at 60 Hz (50 Hz)
103 (103) Liters/min
190 (190) Liters/min
Ultimate Vacuum
2 X 10<sup>-2</sup> Mbar
<7 X 10<sup>-3</sup> Mbar

Need help with this selection?

Talk to an Expert ➔

Talk to an Expert

Sales contactsProject assistance
Looking for some other kind of information? Contact us ➔

Videos

Related products

Bearing Service Kit for Scroll Vacuum Pump
Bearing Service Kit for Scroll Vacuum Pump
Bearing Replacement Service Kit provides all parts needed to replace the bearings in Scroll Vacuum Pumps. Includes contact bearings, shaft end cap, washers, screws, plugs and o-rings.
Silencer for Scroll Vacuum Pump
Silencer for Scroll Vacuum Pump
Silencer for Labconco Scroll Pumps filters exhaust while silencing exhaust pump noise. It also prevents tip seal dust from contaminating the environment. Sound absorbent element is replaceable....
Silencer Replacement Element for Scroll Vacuum Pump
Silencer Replacement Element for Scroll Vacuum Pump
Replacement Filter for Scroll Pump Silencer 7587300 reduces pump noise. Filter collects 10 cc of tip seal dust without affecting pump performance. Labconco suggests replacing the Silencer Filter...
Tip Seal Kit for Scroll Vacuum Pump
Tip Seal Kit for Scroll Vacuum Pump
Tip Seal Replacement Kit provides all parts needed to replace tip seals in Scroll Vacuum Pumps. Includes two tip seals and o-rings. Labconco recommends replacing tip seals every 40,000 hours of pump...

Resources

Green Initiatives

Manual for Scroll Pumps - 7587000 and 7587100

View Now

Need help finding specific information?

Contact Us ➔