ScrubAir Pipette Washer/Dryer with Heater 230V AUS/CHN
Catalog #: 4612071
Discontinued Item
This product has been discontinued and is no longer available for purchase. Support literature is still available for download. Replacement parts and accessories may be available for purchase. Please contact Labconco at 800-821-5525 or 816-333-8811.
Attributes
- Product Subcategory: ScrubAir
- Style: Benchtop
- Conformance: CAN/CSA C22.2, CE, UL 61010
Specifications
- Estimated Shipping Weight: 110.0 lbs
- Estimated Shipping Weight metric: 38.0 kg
- Dimensions: 14.8"w x 18.6"d x 37.7"h
- Dimensions metric: 37.6cm x 47.3 cm x 85.6 cm
- Electrical: 230 volts, 50/60 Hz, 6 amps
Our Product Representatives Are Here To Help
Related Products
These point-of-use pure water systems include reverse osmosis systems and water polishing systems.
Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.
Numerous accessories and consumables are available to complete and customize your Labconco Glassware Washer.