Search

ScrubberMate Glassware and Rack Cart

ScrubberMate Glassware and Rack Cart
  • ScrubberMate Glassware and Rack Cart
Catalog #: 8027000
Qty:
Price: $2,730.00

Attributes

  • Applicable Products: FlaskScrubber Laboratory Glassware Washers, SteamScrubber Laboratory Glassware Washers
  • Product Subcategory: Laboratory Carts

Specifications

  • Estimated Shipping Weight: 70.0 lbs
  • Estimated Shipping Weight metric: 31.8 kg
  • Dimensions: 23.3" l x 22.6" w x 31.6" h
  • Dimensions metric: 59.2 x 57.4 x 80.3 cm

Designed for Labconco glassware washers, the ScrubberMate provides convenient storage and transport of extra Labconco washer racks, inserts or miscellaneous glassware. Accommodates up to two Labconco washer racks or four wire inserts. Alternatively, 48 adjustable and removable pins, 0.5" wide x 4.75" high (1.3 cm x 12.1 cm), may be arrange in the drawers to hold inverted flasks, beakers and other glassware.

Rails are provided to allow a lower washer rack to slide directly onto the cart from the washer. In addition, the the lower drawer pulls out for simple loading of inserts or individual glassware. An upper washer rack may be docked above the upper drawer. The upper drawer accommodates two wire inserts and is removable so that tall glassware may be loaded in the lower drawer. Durable and chemical-resistant, high density polyethylene construction. Includes 2.5" diameter casters with toe locks.

Literature & Resources

  • Brochures

    • Labconco Carts and Benches Brochure

      Provides specifications on our Carts and Benches, dimensional data, and ordering information.

      View Files

  • User's Manuals

    • ScrubberMate Cart Instruction Sheet

      Provides information and instructions on the use, maintenance and cleaning of the ScrubberMate Cart.

      View Files

  • CAD Drawings

Product Selection Tools


Biosafety Cabinet Configurator

Find the right Class II enclosure for your work, or even for your liquid handler.