Skip to main content
Silencer Replacement Element for Scroll Vacuum Pump
Product model
Catalog # 7587400

Silencer Replacement Element for Scroll Vacuum Pump

Silencer Replacement Element for Scroll Vacuum Pump

Replacement Filter for Scroll Pump Silencer 7587300 reduces pump noise. Filter collects 10 cc of tip seal dust without affecting pump performance. Labconco suggests replacing the Silencer Filter every 9,000 hours of pump use.

Attributes

  • Dimensions
    5" x 5" x 2"
  • Height
    5.000000
  • Shipping Length
    8.000000
  • Metric Weight
    0.910000
  • Width
    9.000000
  • Applicable Products
    Scroll Vacuum Pumps

Talk to an Expert

Sales contactsProject assistance
Looking for some other kind of information? Contact us ➔

Related products

Scroll Vacuum Pump 115V/ 230V
Scroll Vacuum Pump 115V/ 230V
Scroll Pump 190 LPM 115V 50/60 Hz 2 x 10 -2 mbar for Freeze-Drying (Lyophilization)