Menu
Search...
Products
Biosafety & Laminar Flow
Chemical Ventilation & Furniture
Freeze Dry & Evaporation
Washers & Water Purification
Food, Bev & Ag
Glove Boxes, Isolators & Powder Containment
Forensics Evidence Processing
Carts, Chairs & Benches
Parts, Accessories & Consumables
Industries
All Industries
Academia
Biotech & Pharmaceutical
Clinical
Food, Bev & Ag
Forensics
Lab Planning
Materials Science
Pharmacy
Resources
All Resources
Brochures & Manuals
Technical Resources
Project Planning
Knowledge Center
Events
Service & Support
All Service & Support
US & Canada Sales
US & Canada Customer Service
Product Managers
Product Service
Project Management
Application Specialists
International Sales
International Customer Service
International Support
Contracts
Product Registration
Company
All Company
About Labconco
Our Story
Our Promise
Our Values
Portfolios
Careers
How We Give Back
Our Sustainability Initiatives
Contact Us
Account
Skip to main content
Products
Industries
Resources
Service & Support
Company
Contact Us
Request Quote
Single Electrical Receptacle Kit, 230V, 16A AC, 50Hz Schuko
Products
/
Parts, Accessories & Consumables
/
Product Accessories
/
Chemical Ventilation & Furniture
/
Fume Hood Accessories
/
Electrical Receptacle Kits
Product model
Catalog #
9412623
Single Electrical Receptacle Kit, 230V, 16A AC, 50Hz Schuko
Talk to an Expert
Add to Quote
Add to Cart
Electrical Receptacle Kits mount on the left or right side of Protector ClassMate Fume Hoods.
Â
Each kit includes an electrical receptacle, wiring and receptacle cover plate.
Add to Wishlist
Features
CA Prop 65 Warning âž”
Select all options to request a quote
Option
Duplex Electrical Receptacle Kit, 230 volts, 20 amps AC (9854200)
Duplex Electrical Receptacle Kit For Fiberglass 30 Hoods (2834800)
Duplex Electrical Receptacle Kit For Fiberglass 30 Hoods (2834801)
Single Electrical Receptacle Kit 230V, 13A, 50Hz UK (9412500)
Single Electrical Receptacle Kit 230V, 10A, 50Hz CHINA (9412900)
Single Electrical Receptacle Kit 230V, 6-16A, 50Hz INDIA/SOUTH AFRICA (9413900)
Duplex Electrical Receptacle Kit for Basic Laboratory Hoods (4844400)
Duplex Electrical Receptacle GFCI Kit for Basic Laboratory Hoods (4844401)
Duplex Electrical Receptacle Kit, 115V, 20A AC, 60 Hz (9851023)
Duplex Electrical Receptacle Kit, 115V, 20A AC, GFCI, 60Hz (9851423)
Duplex Electrical Receptacle Kit, 230V, 20A AC, 60Hz (9854123)
Single Electrical Receptacle Kit, 230V, 13A AC, 50Hz UK (9412423)
Single Electrical Receptacle Kit, 230V, 16A AC, 50Hz Schuko (9412623)
Single Electrical Receptacle Kit, 230V, 10A AC, 50Hz China (9412823)
Single Electrical Receptacle Kit, 230V, 10A AC, 50Hz Australia (9413023)
Single Electrical Receptacle Kit, 230V 6-16A AC, 50Hz India/South Africa (9413823)
International GFCI Switch, 16A (9414223)
Single Electrical Receptacle Kit 230V, 16A, 50Hz SCHUKO (9412700)
Single Electrical Receptacle Kit 230V, 10A, 50Hz AUSTRALIA (9413100)
International GFCI Switch, 16A (9414100)
Duplex Electrical Receptacle Kit, 115 volts, 20 amps AC (9851100)
Duplex Electrical Receptacle Kit, 115 volts, 20 amps AC GFCI (9851500)
Need help with this selection?
Talk to an Expert âž”
​
Add to Quote
Add to Cart