Search

Six-Place Kjeldahl Digestion Apparatus

Kjeldahl Digestion NA 1200
  • Kjeldahl Digestion NA 1200
Catalog #: 2125611
Qty:

Attributes

  • Kjeldahl Digestion Fume Removal Method: Remote Blower Exhaust
  • Product Subcategory: Classical Macro Kjeldahl
  • Purpose: Kjeldahl Digestion
  • Required Accessories: Kjeldahl flasks, PVC Remote Acid Exhaust Blower

Specifications

  • Estimated Shipping Weight: 271.0 lbs
  • Estimated Shipping Weight metric: 123.0 kg
  • Dimensions: 44" w x 23" d x 62" h
  • Dimensions metric: 112 x 58 x 157 cm
  • Electrical: 115 V, single phase, 60 Hz, 35 amps

Kjeldahl Digestion units are designed for laboratories that require separate digestion stations. Six-Place Digestion units draw fumes through the manifold using a remote blower exhaust system.

These units may be placed in a well ventilated room away from normal laboratory operations or placed inside a floor-mounted chemical fume hood. The Two-Place Digestion Unit offers the same rugged construction as larger Kjeldahl models, plus it is compact and may be placed inside a fume hood.



Literature & Resources

  • Brochures

    • Classical and Rapid Kjeldahl, Fat and Crude Fiber Apparatus Catalog

      Provides specifications and dimensional data on our Classical Kjeldahl units, Micro and Rapid Digestors, RapidStills I and II, Goldfisch Fat Extractors and Crude Fiber Apparatus.

      View Files

  • User's Manuals

    • Open Kjeldahl Apparatus Manual

      For catalog numbers: 21232 Series, 21233 Series, 21236 Series,  21237 Series

      View Files

    • Two and Six-Place (Macro) Kjeldahl Digestion & Distillation Systems

      For catalog numbers: 2128501, 2127601, 2127602, 2127603

      For catalog numbers: 2128401, 2125601, 2125602, 2125603, 2126001, 2126002

      View Files

Related Products

Remote Blowers & Exhausters

Remote blowers, designed for roof-mounting, provide airflow for fume hoods and other enclosures. Exhausters, designed for ductless applications, filter the air before returning it to the lab.

Laboratory Carts

Laboratory Carts, Tables & Benches

Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.

2350025 25-Place Kjeldahl Fume Removal System

Kjeldahl, Fat & Crude Fiber Apparatus Accessories

Labconco offers replacement glassware, fume removal systems and other accessories for Kjeldahl, Fat & Crude Fiber Apparatus.