Search

Small Tray Dryer

FreeZone Small Tray Dryer_for lyophilizing small to moderate sample loads
  • FreeZone Small Tray Dryer_for lyophilizing small to moderate sample loads
Catalog #: 780701010
Qty:

Attributes

  • Region: U.S. and Canada, International
  • Applicable Products: FreeZone 2.5 Liter, FreeZone 4.5 Liter, FreeZone 6 Liter, FreeZone 8 Liter, FreeZone 12 Liter, FreeZone 18 Liter
  • Conformance: CAN/CSA C22.2, UL
  • Plug Type: North America, 230V
  • Vacuum Pump Displacement Required: 98 L/min or larger displacement

Specifications

  • Estimated Shipping Weight: 145.0 lbs
  • Estimated Shipping Weight metric: 66.0 kg
  • Dimensions: 15.3" w x 18.5" d x 18.1" h
  • Dimensions metric: 38.9 x 47.0 x 46.0 cm
  • Electrical: 230V, 50/60 Hz, 2.5A

FreeZone Small Tray Dryers lyophilize small to moderate bulk sample loads or batches of vials or serum bottles. The Small Tray Dryers have three 10.6” x 11.7” shelves that heat up to +60° C. They are designed to fit on either FreeZone Benchtop or Console Freeze Dryers.

Lyo-Works™ OS lets the user set up to 30 programs, with up to 16 steps each; record, chart and store data; and receive email alerts. The tray dryer connects to a FreeZone Freeze Dryer that provides a real time display of the tray dryer’s parameters on a large capacitive touchscreen.

FreeZone Freeze Dryer manufactured after July 2017 and vacuum pump are required (not included).



Our Product Representatives Are Here To Help

Gail's Story Changed the Way We Think About Lab Freeze Drying

When she visited Kelly at Labconco, Gail's struggle led to an epiphany that would change how laboratory freeze drying is done. With the creation of Lyo-Works OS, samples can now be monitored from anywhere. And with End-Zone™ End Point Detection, now FreeZone Freeze Dryers can even send you an alert when your samples are completely lyophilized.

Literature & Resources

  • User's Manuals

    • FreeZone Small Tray Dryers Manual

      For catalog numbers: 780701000, 780701010, 780701015, 780701030, 780701040, 780701050, 780701070

      These are FreeZone Small Tray Dryers manufactured in August 2017 or later.

      View Files

  • Software & Apps

    • Lyo-Works Bundle File

      This .zip file contains the firmware and installation instructions for FreeZone Freeze Dryers, FreeZone Bulk Tray Dryers, FreeZone Stoppering Tray Dryers, Small Tray Dryers and Heated Product Shelf Chambers manufactured in 2017 and later.

      View Files

Related Products

FreeZone freeze dry group, laboratory freeze dryers, lyophilizers

Freeze Dryers

Benchtop freeze dryers and mobile consoles. Models available that reach as low as -105°C. Lyophilization, evaporation or concentration, which is best for your samples?

VIEW SAMPLE PREP EBOOK

freeze drying equipment

FreeZone Freeze Dryers

FreeZone Freeze Dryers include a large touchscreen display. Lyo-Works™ OS provides a real time display of collector temperature, vacuum level and optional End-Zone™ end point detection system. 

FreeZone Triad Benchtop Freeze Dryer on FreeZone Cart with Scroll Pump with Model

FreeZone Triad Freeze Dryers

These freeze dryers are an all-in-one benchtop lyophilizer and stoppering tray dryer that cools to -85°C to freeze dry low eutectic point samples. 

 

START SELECTING

12-Port Drying Chamber 2017

Dry Ice Benchtop Freeze Dryers, -75°C, -103°F

For occasional lyophilization needs, the Dry Ice Benchtop Freeze Dryer provides a simple, economical means of freeze drying.

Vacuum Pumps

Lab Vacuum Pumps

Labconco offers a number of vacuum pump types, including Rotary Vane Pumps, Combination Pumps, Diaphragm Pumps and Scroll Pumps.

Traps and Other Vacuum Pump Accessories

PrimeMate Oil Change Systems, Chemical Traps, Dry Ice Traps, Liquid Nitrogen Traps and Liquid Traps are available, as well as the necessary tubing and tubing accessories.