Skip to main content
Solvent Storage Cabinets
Master product

Solvent Storage Cabinets

Solvent Storage Cabinets
Solvent Storage Cabinets

Protector Solvent Storage Cabinets support Labconco fume hoods and safely store and vent solvents and other flammable liquids. In case of a building fire, these cabinets protect the contents inside them.

Features

Features

  • Support Labconco fume hoods including Protector Premier, XStream, ClassMate, Stainless Steel, and PVC; Protector XL Benchtop and HOPEC IV; Basic and Fiberglass 30 Hoods
  • Durable dual wall epoxy-coated steel construction with 1.5” air gap
  • Attractive glacier white exterior complements laboratory casework and Labconco fume hoods.
  • Include epoxy-coated steel shelf
  • Include two rear vent connections with flame arrestors and closure plugs
  • Include four leveling feet and one 8" filler panel to increase cabinet depth from 22" to 30".
  • Support loads up to 800 pounds.

Options

  • Manual-closing door(s) with 3-position locking handle
  • Self-closing door(s) with 3-position locking handle. Self-closing door(s) close automatically in case of fire when temperature reaches 74° C (165° F)

Required Accessories

  • SpillStopper™ Work Surfaces
  • Flat Work Surfaces

Optional Accessories

  • Shelf Kits
  • Filler Panels
Cabinet Width
24" (61 cm)
30" (76 cm)
36" (91 cm)
48" (122 cm)
Doors
Dual, Automatic Close
Dual, Manual Close
Single, Left Hinge, Self-Closing/Latching
Single, Left Hinge, Manual Close
Single, Right Hinge, Self-Closing/Latching
Single, Right Hinge, Manual Close
Maximum Base Height
32.75" (83.2 cm)
36.75" (93.3 cm)
Minimum Base Height
31.5" (80.0 cm)
35.5" (90.2 cm)
ADA Compliance
ADA Height
Standard Height

Need help with this selection?

Talk to an Expert ➔

Talk to an Expert

Sales contactsProject assistance
Looking for some other kind of information? Contact us ➔

Related products

Filler Panels
Filler Panels
Vent Kits
Vent Kits

Resources

Green Initiatives

36" Solvent Storage Cabinet CAD Files

View Now

Need help finding specific information?

Contact Us ➔

Protector Storage Cabinets, Base Stands & Fume Hood Accessories Catalog

View Now

Need help finding specific information?

Contact Us ➔

Protector Solvent Storage Cabinet Vent Installation Guide

View Now

Protector Storage Cabinets - Standard, Acid, Solvent and Vacuum Pump Manual

View Now

Need help finding specific information?

Contact Us ➔