Skip to main content
Spectrum Blowers
Master product

Spectrum Blowers

Spectrum Blowers
Spectrum Blowers
Spectrum Blowers

Spectrum Exhaust Blowers feature an on-board operating system that communicates with building management systems and streamlines the installation process. Energy efficiency is highlighted by the Electronically Commutated Motor (ECM) for 1 horsepower models and Variable Frequency Drive (VFD) for 2 horsepower models, which consumes less energy and is less expensive to maintain than traditional belt driven motors. 

Sizing a blower is easier than ever before. With both 1 and 2 horsepower models, the vast performance capabilities provide a ventilation solution to almost every application without the need to compare numerous models. 1 horsepower models switch from 115V to 230V with the flip of a switch, literally, for ease of integration to any building. This blower does not disappoint with the streamlined set-up and is tested to operate successfully under harsh conditions. 

 

Materials of Construction
Coated Steel Blower
FRP Blower
PVC Blower
Corrosive Chemical Resistance
Highly Resistant
Mildly Resistant
CFM
Up to 1300
Up to 2800
Horsepower/electrical Configuration
1 Hp/115/230v, 50/60 Hz, Single-phase
2 Hp/230v, 50/60 Hz, Single or 3 Phase
Inlet/outlet
Per Duct Diameter
Nominal Inlet Duct Diamenter
10"
12"
RPM Range Available
300-1250
300-1500
300-1750
300-1800
300-2250
Spark Resistant
Not Listed
Type A (AMCA 99)
Horsepower
Per Electrical Configuration

Need help with this selection?

Talk to an Expert ➔

Talk to an Expert

Jon Buzard
Application Specialists

Jon Buzard

Contact Us
Jason Gilchrist
Product Service

Jason Gilchrist

Contact Us
Sales contactsProject assistance
Looking for some other kind of information? Contact us ➔

Videos

Resources

Green Initiatives

12" Spectrum Blowers 1 Horse Power Revit Files

View Now

12" Spectrum Blowers 2 Horse Power Revit Files

View Now

10" Spectrum Blowers Revit Files

View Now

Need help finding specific information?

Contact Us ➔

12" Spectrum Blower 230V CAD Files

View Now

10" Spectrum Blower 115V CAD Files

View Now

12" Spectrum Blower 115V CAD Files

View Now

Need help finding specific information?

Contact Us ➔

Labconco Exhaust Blowers and Accessories Catalog

View Now

Need help finding specific information?

Contact Us ➔

Spectrum Blowers Manual

View Now

Need help finding specific information?

Contact Us ➔

Spectrum Blower Specifications

View Now

Need help finding specific information?

Contact Us ➔

Labconco Coated Steel, Fiberglass and PVC Blowers Manual

View Now

Need help finding specific information?

Contact Us ➔