Request Quote
SpillStopper Work Surfaces
SpillStopper Work Surfaces are molded from a special formulation of corrosion-resistant epoxy resins. They are dished and contoured to conform to the interior liner of Protector Laboratory Hoods. The front edge has a large radius to aerodynamically direct airflow into the fume hood. Pre-drilled holes for venting and plumbing passthroughs are provided. Some include 6" x 3" cupsink cutouts.
Need help with this selection?
Protector Storage Cabinets, Base Stands & Fume Hood Accessories Catalog
Educational Fume Hoods & Enclosures Catalog
Need help finding specific information?