Search

Spray Nozzle

Spray Nozzle Spindle
  • Spray Nozzle Spindle
Catalog #: 4575700
Qty:
Price: $79.75

Attributes

  • Applicable Products: FlaskScrubber Glassware Washers, FlaskScrubber Vantage Series Glassware Washers, SteamScrubber Glassware Washers
  • Applicable Rack Types: Spindle
  • Rack Location: Lower, Upper

Specifications

  • Estimated Shipping Weight: 2.0 lbs
  • Estimated Shipping Weight metric: 0.9 kg
  • Dimensions: 0.13" w x 0.13" d x 3.7" h
  • Dimensions metric: 0.3 x 0.3 x 9.4 cm

Full-coverage spray nozzle distributes water to maximize cleanability of wide-mouth labware. Replaces standard spindle in Labconco Upper or Lower Spindle Racks manufactured after October 2020 (not included). Includes one spray nozzle and one spindle.

Stainless steel Basket Inserts fit in Standard Open Racks and Spindle Racks.

Our Product Representatives Are Here To Help

Literature & Resources

  • Brochures

    • FlaskScrubber & SteamScrubber Laboratory Glassware Washers Catalog

      Contains selection guide, features and benefits and specifications for SteamScrubber, FlaskScrubber and FlaskScrubber Vantage Series Laboratory Glassware Washers as well as accessories and companion products.

      View Files

  • User's Manuals

    • Bulk Tube Insert Loading Instructions

      Procedures for loading large numbers of tubes as well as smaller laboratory items into the Bulk Tube Insert.

      View Files