Search

Stainless Steel Cart

Stainless Steel Cart
  • Stainless Steel Cart
Catalog #: 8019000
Qty:
Price: $1,030.00

Attributes

  • Product Subcategory: Laboratory Carts

Specifications

  • Estimated Shipping Weight: 80.0 lbs
  • Estimated Shipping Weight metric: 25.4 kg
  • Dimensions: 34.88" l x 19.0" w x 36.38" h
  • Dimensions metric: 88.6 x 48.3 x 92.4 cm

Stainless Steel Cart, holds a variety of laboratory supplies, equipment and miscellaneous containers. Features two removable polished Type 304 stainless steel pans that are 2" (51 mm) deep on three sides with one open side for easy equipment transfer from countertop to cart. Additional features: 4" diameter casters, two with toe locks; ready-to-roll, full factory assembly; ergonomic, extruded rubber handle grips; durable glacier white, powder-coated 18 gauge welded tubular steel frame; ID tag; supports loads up to 400 lbs.; lifetime guarantee. 

Literature & Resources

  • Brochures

    • Labconco Carts and Benches Brochure

      Provides specifications on our Carts and Benches, dimensional data, and ordering information.

      View Files

Product Selection Tools


Biosafety Cabinet Configurator

Find the right Class II enclosure for your work, or even for your liquid handler.