Skip to main content
Standard Service Fixture Kits
Master product

Standard Service Fixture Kits

Standard Service Fixture Kits

Kits mount on the right or left side of any Protector Premier, XStream, XL, XLE or PVC Hood. Each kit includes one remotely-controlled service fixture with valve and 0.25" diameter tubing, color-coded fixture knob and color-coded hose connector. 

Features

  • Stainless steel and PVC hoods require 1.375" dia. hole drilled in liner
  • Contact Labconco for chrome-plated brass hose connectors for stainless steel hoods
  • Inlet tubing is not included
Option
Hot Water (HW) Standard Service Fixture Kit (9808900)
Deionized/Distilled Water (DI) Standard Service Fixture Kit (9809100)
Steam (STM) Standard Service Fixture Kit (9809200)
Nitrogen (NIT) Standard Service Fixture Kit (9809300)
Oxygen (OXY) Standard Service Fixture Kit (9809700)
Cold Water (CW) Standard Service Fixture Kit (9808300)
Air (AIR) Standard Service Fixture Kit (9808400)
Vacuum (VAC) Standard Service Fixture Kit (9808500)
Gas (GAS) Standard Service Fixture Kit (9808700)
Argon (ARG) Standard Service Fixture Kit (9808800)

Need help with this selection?

Talk to an Expert

Related products

Gooseneck Fixture Kits
Gooseneck Fixture Kits
Gooseneck Fixture Kits mount on the left or right side of any Protector Premier, XStream, PVC, Stainless Steel, XL or XLE Laboratory Hood with 24" to 30" interior depth.
Electrical Receptacle Kits
Electrical Receptacle Kits
Each Labconco Fume Hood electrical receptical kit includes the appropriate parts for installation on a specific set of products.
Sash Stop Kits
Sash Stop Kits
A Sash Stop restricts how far a vertical-rising sash may be opened. This small plastic device may be easily field installed on the fixture panel of a Protector Hood, which have been factory-prepared...
Utility Shelves and Holders
Utility Shelves and Holders
Utility Shelves and Holders maximize the usable work surface within XPert Enclosures, Stations and Systems to make the workspace more efficient. Locate bottles, tissues and other items where they are...
Tissue Screen Kits
Tissue Screen Kits
Screens that mount behind the baffles of a chemical fume hood for trapping tissue wipers and other small, loose materials which may be caught in the airflow. Each kit includes mounting hardware,...
Distillation Grid Kits
Distillation Grid Kits
Kits include stainless steel rods, connectors, instruction sheet and drill template.