Skip to main content
Standard Storage Cabinets
Master product

Standard Storage Cabinets

Standard Storage Cabinets
Standard Storage Cabinets

Protector Standard Storage Cabinets support Labconco fume hoods and may be used for storage and venting of small laboratory instruments and mild acids and other reagents.

Features

Features

  • Support Labconco fume hoods including Protector Premier, XStream, ClassMate, Stainless Steel, and PVC; Protector XL Benchtop and HOPEC IV; Basic and Fiberglass 30 Hoods
  • Durable epoxy-coated steel construction
  • Attractive glacier white exterior complements laboratory casework and Labconco fume hoods.
  • Manual-closing, non-locking door(s)
  • Include four leveling feet and one 8" filler panel to increase cabinet depth from 22" to 30".
  • Support loads up to 800 pounds.

Required Accessories

  • SpillStopper™ Work Surfaces
  • Flat Work Surfaces

Optional Accessories

  • Shelf Kits
  • Filler Panels
Cabinet Width
12" (30 cm)
18" (46 cm)
24" (61 cm)
30" (76 cm)
36" (91 cm)
48" (122 cm)
Doors
Dual, Manual Close
Single, Left Hinge, Manual Close
Single, Right Hinge, Manual Close
Maximum Base Height
32.75" (83.2 cm)
36.75" (93.3 cm)
Minimum Base Height
31.5" (80.0 cm)
35.5" (90.2 cm)
ADA Compliance
ADA Height
Standard Height

Need help with this selection?

Talk to an Expert ➔

Talk to an Expert

Jon Buzard
Application Specialists

Jon Buzard

Contact Us
Jason Gilchrist
Product Service

Jason Gilchrist

Contact Us
Sales contactsProject assistance
Looking for some other kind of information? Contact us ➔

Related products

Protector Standard Storage Cabinet Interior Shelf Kits
Protector Standard Storage Cabinet Interior Shelf Kits
These shelf kits fit within Protector Standard Storage Cabinets to provide additional surfaces to hold supplies and small laboratory instruments. They include powder-coated steel shelf and mounting...
Filler Panels
Filler Panels

Resources

Green Initiatives

48" Standard Storage Cabinet CAD Files

View Now

Need help finding specific information?

Contact Us ➔

Protector Storage Cabinets, Base Stands & Fume Hood Accessories Catalog

View Now

Need help finding specific information?

Contact Us ➔

Protector Storage Cabinets - Standard, Acid, Solvent and Vacuum Pump Manual

View Now

Need help finding specific information?

Contact Us ➔