Skip to main content
Stockroom Cart
Product model
Catalog # 8021000

Stockroom Cart

Stockroom Cart

Stockroom Cart, a step ladder and cart in one. Features two removable, watertight, epoxy-coated steel pans with gray vinyl mats, and one vinyl-coated wire basket. Sturdy, two-step ladder with non-skid surface conforms to OSHA: 29 CFR 1910.23(e) and ANSI: ASC A14.2-2007 design guidelines. Spring-loaded, oversized steps with skid-resistant, rubber feet prevent cart from moving while user stands on the ladder. Steps withstand loads up to 1000 lbs. Additional features: 4" diameter casters, two with toe locks; ready-to-roll, full factory assembly; ergonomic, extruded rubber handle grips; durable glacier white, epoxy-coated 18 gauge welded tubular steel frame; ID tag; supports loads up to 400 lbs.; lifetime guarantee.

Related products

Cart for the Cure
Cart for the Cure
Cart for the Cure™ is a limited edition model of our most popular laboratory cart. For each cart sold, Labconco donates $100 to the KU Women's Cancer Center to provide free mammograms to women in...

Resources

Green Initiatives

Stock Room Cart

View Now

Need help finding specific information?

Contact Us

Labconco Carts and Benches Brochure

View Now

Need help finding specific information?

Contact Us