Skip to main content
Telescoping Base Stands with Fixed Feet
Master product

Telescoping Base Stands with Fixed Feet

Telescoping Base Stands with Fixed Feet

Telescoping Base Stands with Fixed Feet may be adjusted to eight height positions prior to installation. Telescoping legs are adjustable in 1" increments from 27.5" to 34.5". Durable 1.75" tubular, epoxy-coated steel frame. Rear cross bar supports on all stands except 2' width.

Nominal Width
2' (60.96 cm)
3' (91.44 cm)
4' (121.92 cm)
5' (152.4 cm)
6' (182.88 cm)
8' (243.84 cm)
Maximum Stand Height
34.5" (85.1 Cm)
None
Minimum Stand Height
27.5" (69.9 cm)
None

Need help with this selection?

Talk to an Expert ➔

Related products

Caster Kits
Caster Kits
Select the caster kit that matches your base stand type. Casters make base stands portable for relocation, repositioning and easy cleaning.

Resources

Green Initiatives

8' Telescoping Base Stands CAD Files

View Now

6' Telescoping Base Stands CAD Files

View Now

5' Telescoping Base Stands CAD Files

View Now

Need help finding specific information?

Contact Us ➔

Protector Storage Cabinets, Base Stands & Fume Hood Accessories Catalog

View Now

Need help finding specific information?

Contact Us ➔