Search

Round Test Tube/Microcentrifuge Tube Rack

7379001 Round Test Tube-Micro Holder
  • 7379001 Round Test Tube-Micro Holder
Catalog #: 7379001
Qty:
Price: $410.00

Attributes

  • Applicable Products: Bulk Tray Dryers, Product Shelves, Stoppering Tray Dryers, Tray Dryers

Specifications

  • Estimated Shipping Weight: 2.8 lbs
  • Estimated Shipping Weight metric: 1.5 kg
  • Dimensions: 9.0" diameter x 2.5" h
  • Dimensions metric: 22.9 x 6.4 cm

Type 304 stainless steel round tube rack holds up to 104 each 12-13 mm diameter tubes in an upright position. Includes solid steel bottom. Type 304 stainless steel adapter plate may be placed on top of rack to accommodate up to 104 each microcentrifuge tubes. Ideal for use with heated or non-heated round Product Shelves.

Accessories for use with round FreeZone Product Shelves and FreeZone Heated Product Shelves are offered.

Our Product Representatives Are Here To Help

Related Products

FreeZone freeze dry group, laboratory freeze dryers, lyophilizers

Freeze Dryers

Benchtop freeze dryers and mobile consoles. Models available that reach as low as -105°C. Lyophilization, evaporation or concentration, which is best for your samples?

VIEW SAMPLE PREP EBOOK

freeze drying equipment

FreeZone Freeze Dryers

FreeZone Freeze Dryers include a large touchscreen display. Lyo-Works™ OS provides a real time display of collector temperature, vacuum level and optional End-Zone™ end point detection system. 

FreeZone Triad Benchtop Freeze Dryer on FreeZone Cart with Scroll Pump with Model

FreeZone Triad Freeze Dryers

These freeze dryers are an all-in-one benchtop lyophilizer and stoppering tray dryer that cools to -85°C to freeze dry low eutectic point samples. 

 

START SELECTING

12-Port Drying Chamber 2017

Dry Ice Benchtop Freeze Dryers, -75°C, -103°F

For occasional lyophilization needs, the Dry Ice Benchtop Freeze Dryer provides a simple, economical means of freeze drying.

Vacuum Pumps

Lab Vacuum Pumps

Labconco offers a number of vacuum pump types, including Rotary Vane Pumps, Combination Pumps, Diaphragm Pumps and Scroll Pumps.

Traps and Other Vacuum Pump Accessories

PrimeMate Oil Change Systems, Chemical Traps, Dry Ice Traps, Liquid Nitrogen Traps and Liquid Traps are available, as well as the necessary tubing and tubing accessories.