Search

Test Tube Spindle Conversion Kit

Test Tube Spindle Conversion Kit, 4575300
  • Test Tube Spindle Conversion Kit, 4575300
Catalog #: 4575300
Qty:
Price: $2,995.00

Attributes

  • Applicable Products: FlaskScrubber Glassware Washers, FlaskScrubber Vantage Series Glassware Washers, SteamScrubber Glassware Washers
  • Applicable Rack Types: Spindle
  • Rack Location: Lower

Specifications

  • Estimated Shipping Weight: 8.0 lbs
  • Estimated Shipping Weight metric: 3.6 kg
  • Dimensions: 7.2" w x 18.5" d x 2.3" h
  • Dimensions metric: 18.3 x 47.0 x 5.8 cm

Test Tube Spindle Conversion Kit includes six spindle arns with eight spindles per arm and a supportive base. Requires Test Tube Holder Insert 4574700, 4574800 or 4574900. For use in Labconco Lower Spindle Racks manufactured after October 2020.

Test Tube Holders are add-on accessories to the Lower Test Tube Spindle Rack. The Holders keep tubes upright. Constructed of Type 304 stainless steel.

Our Product Representatives Are Here To Help

Literature & Resources

  • Brochures

    • FlaskScrubber & SteamScrubber Laboratory Glassware Washers Catalog

      Contains selection guide, features and benefits and specifications for SteamScrubber, FlaskScrubber and FlaskScrubber Vantage Series Laboratory Glassware Washers as well as accessories and companion products.

      View Files