Skip to main content
Thermoplastic Duct
Thermoplastic Duct

PVC exhaust duct is Type I, unplasticized, schedule 40, lightweight and corrosion-resistant. PVC is rigid and may be cut without the use of special tools. Comes in 10' lengths.

Duct Nominal Diameter
6
8
10
12
16
Equivalent Resistance in Feet of Straight Duct
10'
None
Inside Diameter
6.250
15.625
None
Outside Diameter
6.625
16.000
None

Need help with this selection?

Talk to an Expert âž”

Related products

Thermoplastic Duct Reducers
Thermoplastic Duct Reducers