Search

Twist Lock Power Cord, 20A - IEC-C19 connector with NEMA L5-20 plug, 12'. (N. America), 20 A

Twist Lock Power Cord, 20A - IEC-C19 connector with NEMA L5-20 plug, 12'. (N. America), 20 A
  • Twist Lock Power Cord, 20A - IEC-C19 connector with NEMA L5-20 plug, 12'. (N. America), 20 A
Catalog #: 1366900
Qty:
Price: $150.00

Attributes

  • Applicable Products: Logic Biosafety Cabinets (September 2024 and newer)

Specifications

  • Estimated Shipping Weight: 5.0 lbs
  • Estimated Shipping Weight metric: 2.3 kg
  • Dimensions: 2" w x 29" d x 12" h
  • Dimensions metric: 5.1 x 73.7 x 30.5 cm
  • Electrical: 115V, 20A

Twist Lock Power Cord, 20A - IEC-C19 connector with NEMA L5-20 plug, 12'.

Related Products

Logic Biosafety Cabinet with Model

Biological Safety Cabinets & Enclosures

Class I and Class II biological safety cabinets are suitable for use with agents that require Biosafety Level 1, 2 or 3 containment.

Laboratory Carts

Laboratory Carts, Tables & Benches

Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.

Product Selection Tools


Biosafety Cabinet Configurator

Find the right Class II enclosure for your work, or even for your liquid handler.