Search

Upper Spindle Rack

Upper Spindle Rack
  • Upper Spindle Rack
Catalog #: 4595800
Qty:
Price: $3,150.00

Attributes

  • Applicable Products: SteamScrubber Glassware Washers
  • Rack Location: Upper

Specifications

  • Estimated Shipping Weight: 16.0 lbs
  • Estimated Shipping Weight metric: 7.3 kg
  • Dimensions: 20.0" w x 20.9" d x 7.2" h
  • Dimensions metric: 51 cm w x 53 cm d x 18 cm h

Upper Spindle Rack provides direct injection cleaning through the spindles. Constructed of Type 304 stainless steel. Includes slide release latches, 30 removable spindles, 30 adjustable height clips, 10 small spindles, 15 plastic glassware holders, tool to remove the spindles, 30 nylon plugs and wash arm. Spindles may be removed and plugged to accommodate accessory inserts (sold separately). Spindle dimensions: 5.25" high x 1/4" OD. Accommodates glassware up to 8.5" high. For installation in SteamScrubber with upper slide arms installed.

Standard Open Racks and Spindle Racks for SteamScrubber, FlaskScrubber and FlaskScrubber Vantage Series Glassware Washers manufactured before October 2020 are available.

Our Product Representatives Are Here To Help