Search

Upper Standard Rack

Upper Standard Rack
  • Upper Standard Rack
Catalog #: 4595900
Qty:
Price: $1,140.00

Attributes

  • Applicable Products: FlaskScrubber Glassware Washers, FlaskScrubber Vantage Series Glassware Washers
  • Rack Location: Upper

Specifications

  • Estimated Shipping Weight: 16.0 lbs
  • Estimated Shipping Weight metric: 7.3 kg
  • Dimensions: 20.2" x 20.9" x 6.0"
  • Dimensions metric: 51 cm w x 53 cm d x 15 cm h

Upper Standard Rack 4595900 is designed for use with FlaskScrubber and FlaskScrubber Vantage Series Glassware Washers and includes side rails for tank side wall installation.  Constructed of Type 304 stainless steel.  Includes side releases latches and wash arm.

Standard Open Racks and Spindle Racks for SteamScrubber, FlaskScrubber and FlaskScrubber Vantage Series Glassware Washers manufactured before October 2020 are available.

Our Product Representatives Are Here To Help