Search

Upper Standard Rack

Upper Standard Rack
  • Upper Standard Rack
Catalog #: 4587000
Qty:
Price: $945.00

Attributes

  • Applicable Products: SteamScrubber Glassware Washers
  • Rack Location: Upper

Specifications

  • Estimated Shipping Weight: 12.0 lbs
  • Estimated Shipping Weight metric: 5.4 kg
  • Dimensions: 20.2" x 20.9" x 6.0"
  • Dimensions metric: 51 cm w x 53 cm d x 15 cm h

Upper Standard Rack is included with every SteamScrubber. Constructed of Type 304 stainless steel. Includes side release latches and wash arm. Accessory inserts may be added to suit your glassware mix (sold separately). Upper Standard Rack is designed for use with SteamScrubber Glassware Washers. For an Upper Standard Rack for use with FlaskScrubber and FlaskScrubber Vantage Series Glassware Washers, see 4595900.

Standard Open Racks and Spindle Racks for SteamScrubber, FlaskScrubber and FlaskScrubber Vantage Series Glassware Washers manufactured before October 2020 are available.

Our Product Representatives Are Here To Help