Request Quote
8007000
Utility Cart, may be used as a compact, mobile work station for laboratory equipment. An open shelf transports and supports small electrical equipment. A pan holds additional small items. Features: Attached power strip with 115 volts, 60 Hz, 12 amps capacity, has six electrical outlets, cord bracket and a 3-wire cord with plug; two corrosion-resistant, one-piece, vacuum-formed ABS plastic drawers, 15.75" x 14.88" x 4.2". Additional features: 4" diameter casters, two with toe locks; ready-to-roll, full factory assembly; ergonomic, extruded rubber handle grips; durable glacier white, epoxy-coated 18 gauge welded tubular steel frame; ID tag; supports loads up to 400 lbs.; lifetime guarantee.
Utility Cart
Need help finding specific information?
Labconco Carts and Benches Brochure