Skip to main content
Vacuum Pump Storage Cabinets
Master product

Vacuum Pump Storage Cabinets

Vacuum Pump Storage Cabinets
Vacuum Pump Storage Cabinets

Protector Vacuum Pump Storage Cabinets provide enclosed space for vacuum pump storage.

Features

Features

  • Durable epoxy-coated steel construction
  • Attractive glacier white exterior complements laboratory casework and Labconco fume hoods.
  • Manual-closing, non-locking door
  • Include four leveling feet and one 8" filler panel to increase cabinet depth from 22" to 30".
  • Include one 115 volt, 60 Hz electrical duplex receptacle to provide power to the vacuum pump. Requires wiring.

Required Accessories

  • SpillStopper™ Work Surfaces
  • Flat Work Surfaces
Cabinet Width
18" (46 cm)
24" (61 cm)
Doors
Single, Left Hinge, Manual Close
Single, Right Hinge, Manual Close

Need help with this selection?

Talk to an Expert

Resources

Green Initiatives

Protector Storage Cabinets, Base Stands & Fume Hood Accessories Catalog

View Now

Need help finding specific information?

Contact Us

Protector Storage Cabinets - Standard, Acid, Solvent and Vacuum Pump Manual

View Now

Need help finding specific information?

Contact Us