Skip to main content
WaterPro PS Polishing System/HPLC Analytical Instrument Model
Product model
Catalog # 9000630

WaterPro PS Polishing System/HPLC Analytical Instrument Model

WaterPro PS Polishing System/HPLC Analytical Instrument Model

WaterPro PS Polishing Stations deliver Type I, 18.2 megohm-cm water from the dispensing valve or optional dispensing gun at a typical rate of 1.8 liters per minute depending on feedwater flow rate and pressure, and installed purification modules.

The control panel includes a timed dispense feature that allows unattended dispensing of pure water without risk of overfilling. The dispenser shuts off automatically once user-set time has elapsed. Labconco has designed WaterPro PS Stations with the right combinations of purification technologies to meet your needs. Choose from specialized stations for general chemistry, analytical, life science or combination usage. In addition, models designed for general chemistry may be upgraded with additional purification modules at a later time for use in analytical or life science applications.

Features

Features

• Timed dispense for unattended operation
• Automatic/intermittent recirculation through polishing loop to maintain water quality, minimize bacterial growth and reduce rinse up time
• Attractive and corrosion-resistant Type 304 stainless steel front panel
• Unpigmented virgin natural polypropylene bowls have no impurities to contaminate water.
• Water quality alert. LED flashes the actual megohm-cm when water quality falls below set point.
• Built-in dispensing center
• Quiet 1/4 hp motor and rotary vane recirculation pump
• Dispensing valve
• Wall mountable
• TOC dump valve allows a small portion of purified water to drain during automatic recirculation to maintain low TOC levels (Analytical Instrument and Hybrid models).
• UV flush valve allows a small portion of the purified water to rinse the ultrafilter during automatic recirculation to extend the life of the ultrafilter (Life Science and Hybrid models).
• ETL listed (115 volt models)
• CE Conformity (230 volt models

Options

• Dispensing gun
• International electrical configurations

Required Accessories

• Polishing Kit

Optional Accessories

• Activated Carbon Cartridge
• Deionization Cartridge
• Organic Adsorption Cartridge
• Replacement Ultrafilter
• Replacement UV Lamp
• Hollow Fiber Final Filter
• Filling Bell
• WaterPro RO/PS Mobile Stand
• Support Stand
• Conversion Kits

Power Cord & Plug
British (UK)
India
Schuko
None
North America, 115 Volts, 15 Amps
North America, 230 Volts
Water Purity Desired
Pyrogen-free
Type I, TOC < 10 Ppb
Type I, TOC < 5 Ppb
Region
International
U.S. and Canada

Need help with this selection?

Talk to an Expert

Related products

WaterPro Interconnect Kit
WaterPro Interconnect Kit
The Interconnect Kit includes the necessary hardware and tubing to install a WaterPro RO Station or 70 Liter Storage Tank to a glassware washer. This kit may be used with any SteamScrubber or...
WaterPro PS Cartidges
WaterPro PS Cartidges
WaterPro PS Conversion Kits
WaterPro PS Conversion Kits
WaterPro PS Polishing Kits
WaterPro PS Polishing Kits
WaterPro RO and PS Electrical Connection Cord
WaterPro RO and PS Electrical Connection Cord
WaterPro RO/PS 125/230 volt, 10 amp Electrical Connection Cord. Three wire cord with plug on both ends allows electrical connection between the left side of the WaterPro RO Station and the right side...
WaterPro RO and PS Stands, Mounting Panels
WaterPro RO and PS Stands, Mounting Panels
Stands support WaterPro Purification Systems on horizontal surfaces when wall mounting is not desired.
WaterPro Softener Replacement Hardness Test Strips
WaterPro Softener Replacement Hardness Test Strips
Replacement Color-Coded Hardness Test Strips, package of 10.