Skip to main content
WaterPro RO Bladder Tanks
Master product

WaterPro RO Bladder Tanks

WaterPro RO Bladder Tanks

WaterPro RO Bladder Tanks provide additional storage of reverse osmosis water produced by the WaterPro RO Station. The pressurized water can be distributed to a polishing station (such as the WaterPro® PS) or to a glassware washer (such as the FlaskScrubber® or SteamScrubber®) through either of two pressurized ports. WaterPro RO Bladder Tanks are available in either 14 or 20 gallon size.

Tanks are connected to the permeate of the WaterPro RO Stations and incorporate a pressurized bladder which, when empty, have an external pressure of 5 psi. As water is forced into the bladder by the WaterPro RO Station, the bladder expands and the pressure inside the tank increases. The WaterPro RO Station has a shutoff pressure of approximately 40 psi and automatically turns off once maximum pressure is reached.

Demand on the WaterPro RO Bladder Tank reduces the system pressure, which turns on the WaterPro RO Station to refill the tank. If demand is such that the pressurized WaterPro RO Bladder Tank empties, this system can also draw water from the 17L gravity feed storage tank located on the WaterPro RO Station.

Option
WaterPro RO Bladder Tank, 20 Gallon (9201000)
WaterPro RO Bladder Tank, 14 Gallon (9201001)

Need help with this selection?

Talk to an Expert ➔

Talk to an Expert

Sales contactsProject assistance
Looking for some other kind of information? Contact us ➔

Related products

WaterPro RO Systems
WaterPro RO Systems
WaterPro RO Stations feature large capacity filters and membrane to deliver high-quality reverse osmosis (RO) purified water. RO water is ideal for laboratory applications such as reagent preparation...
WaterPro RO Dispensing Gun
WaterPro RO Dispensing Gun
Dispensing Gun provides additional means to dispense water from the WaterPro RO Station. Trigger permits operation with one hand and provides precise drop-by-drop control or locks to provide a...
WaterPro RO Filters
WaterPro RO Filters

Resources

Green Initiatives

20 Gallon Bladder Tank Drawing CAD Files

View Now

Need help finding specific information?

Contact Us ➔