Search

TXE with updated Airflow Monitor
  • TXE with updated Airflow Monitor
  • XPert TXE Equipment Enclosures

XPert TXE Equipment Enclosures

XPert TXE Equipment Enclosures are designed to address the needs of pharmaceutical research and quality control laboratories. They provide a safe, ventilated space for keeping powder-generating apparatus contained. The 42" interior height accommodates tall equipment such as pill presses, grinders, crushers and sieves, and the built-in blower returns HEPA-filtered air to the laboratory.

These vented equipment enclosures may alternatively be ducted to the outside comply with USP standards for your application or connected to the FilterMate Portable Exhauster for HEPA and/or carbon filtered exhaust back into the laboratory.

Use Our Product Selection Tools

Scout™ Lab Equipment Selector

Let Scout lead you to the right laboratory hood or sample prep equipment for your application.

These enclosures feature a HEPA filter and a tall 42" interior height to accommodate equipment such as pill presses, grinders, crushers and sieves.



Showing 1 - 6 of 6 Results

2' XPert TXE Equipment Enclosure
XPert TXE Equipment Enclosure without Stand or Airflow Monitor

Catalog # 3892000

  • Region: U.S. and Canada
  • Width: 2'
  • Blower Requirements: Contains built-in blower and exhaust HEPA filter
  • Type: Equipment Enclosure
  • With Built-In HEPA Filtration: Yes
2' XPert TXE Equipment Enclosure
XPert TXE Equipment Enclosure without Stand or Airflow Monitor

Catalog # 3892020

  • Region: International
  • Width: 2'
  • Blower Requirements: Contains built-in blower and exhaust HEPA filter
  • Type: Equipment Enclosure
  • With Built-In HEPA Filtration: Yes
2' XPert TXE Equipment Enclosure with Guardian 1000 Airflow Monitor
XPert TXE Equipment Enclosure without Stand

Catalog # 3892002

  • Region: U.S. and Canada
  • Width: 2'
  • Airflow Monitor: Guardian 1000 Digital
  • Blower Requirements: Contains built-in blower and exhaust HEPA filter
  • Type: Equipment Enclosure
  • With Built-In HEPA Filtration: Yes
2' XPert TXE Equipment Enclosure with Guardian 1000 Airflow Monitor
XPert TXE Equipment Enclosure without Stand

Catalog # 3892022

  • Region: International
  • Width: 2'
  • Airflow Monitor: Guardian 1000 Digital
  • Blower Requirements: Contains built-in blower and exhaust HEPA filter
  • Type: Equipment Enclosure
  • With Built-In HEPA Filtration: Yes
2' XPert TXE Equipment Enclosure with Guardian Airflow Monitor
XPert TXE Equipment Enclosure without Stand or Airflow Monitor

Catalog # 3892001

  • Region: U.S. and Canada
  • Width: 2'
  • Airflow Monitor: Guardian
  • Blower Requirements: Contains built-in blower and exhaust HEPA filter
  • Type: Equipment Enclosure
  • With Built-In HEPA Filtration: Yes
2' XPert TXE Equipment Enclosure with Guardian Airflow Monitor
XPert TXE Equipment Enclosure without Stand or Airflow Monitor

Catalog # 3892021

  • Region: International
  • Width: 2'
  • Airflow Monitor: Guardian
  • Blower Requirements: Contains built-in blower and exhaust HEPA filter
  • Type: Equipment Enclosure
  • With Built-In HEPA Filtration: Yes

XPert Balance Enclosures, Systems and Stations

Video detailing the features, benefits and proper use and maintenance of Labconco's XPert Balance Enclosures, Filtered Balance Systems and Filtered Balance Stations. 

Literature & Resources

  • Brochures

    • XPert Balance & Bulk Powder Enclosures Catalog

      Contains information on XPert Filtered Balance Systems, XPert Filtered Balance Stations, XPert Balance Enclosures, XPert Bulk Powder Filtered Systems, XPert Bulk Powder Filtered Stations, XPert Bulk Powder Enclosures, XPert TXE Equipment Enclosures, and Accessories including FilterMate Portable Enclosures.

      View Files

  • User's Manuals

    • TXE - Tall XPert Enclosure Manual

      For catalog numbers: 3892000, 3892001, 3892002, 3892020, 3892021, 3892022

      View Files

  • CAD Drawings

  • Installation Qualification / Operation Qualification

    • Installation Qualification/Operation Qualification for XPert Balance Stations and Balance Systems

      For validation of predetermined XPert Filtered Balance Stations and XPert Filtered Balance Systems, RXPert Filtered Systems and XPert TXE Enclosures. Provides a checklist of installation and operation qualifications to complete when beginning operation of new or used XPert Filtered Balance Station or XPert Filtered Balance Systems manufactured 2004 or later.

      View Files

  • Declarations of Conformity

    • ETL Authorization Mark for XPert Systems, Purifier Vertical Clean Benches and Purifier Filtered PCR Enclosures

      This document from Intertek authorizes the use of the ETL mark on XPert Systems, Purifier Vertical Clean Benches and Purifier Filtered PCR Enclosures.

      View Files

Related Products

Protector Standard Storage Base Cabinet with Dual Doors

Base Cabinets

Base Cabinets provide support for the full line of benchtop Labconco fume hoods and other enclosures and may be mixed or matched so that total width equals the width of the hood.

Ductless (Carbon-Filtered) Enclosures

Ductless (Carbon-Filtered) Enclosures

These enclosures use carbon filters and, in some cases HEPA filters, to protect users from exposure to hazardous fumes. No ducting is required.

Ducting Supplies

Ductwork and Blower Accessories

Labconco offers a full line of ductwork, filter packs and transition pieces to complete your exhaust system.

Logic+ Trace Odor Filter

Filters & Prefilters

A variety of prefilters and carbon, HEPA, and ULPA filters are compatible with Labconco ventilation products.

Laboratory Carts

Laboratory Carts, Tables & Benches

Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.

Scientist at XPert Nano Enclosure

Nanotechnology Enclosures

Featuring ULPA filtration and stainless steel interior, these enclosure provide user protection during procedures such as nanoparticle manipulation.

Remote Blowers & Exhausters

Remote blowers, designed for roof-mounting, provide airflow for fume hoods and other enclosures. Exhausters, designed for ductless applications, filter the air before returning it to the lab.

SpillStopper Work Surface

Work Surfaces

Labconco offers dished and flat solid epoxy and flat stainless steel work surfaces that work with a number of Labconco fume hoods and enclosures.