Skip to main content
XPert Weigh Boxes
Master product

XPert Weigh Boxes

XPert Weigh Boxes
XPert Weigh Boxes

XPert Weigh Boxes are glove boxes designed for use in pharmaceutical research, nanotechnology, biochemistry and in cleanroom applications requiring ISO Class 3 conditions. Their inlet and outlet HEPA filters provide a leak-tight physical barrier to protect the operator from hazardous airborne particulates and powders. Their uses include handling hazardous particulates and powders, microorganisms, low-level radiochemicals, carcinogens and asbestos.

These isolators include an anti-static ionizer fan to reduce static charge and a balance vibration isolator, both useful during weighing operations.

Features

Features

  • One-piece molded, medium-density polyethylene shell. Labconco recommends this website for a comprehensive listing of chemical resistance data for polyethylene.
  • Dry powder epoxy-coated steel superstructure
  • 1/4" thick laminated safety glass viewing window, 26.4" wide x 12.5" high, removable for loading equipment, with powder-coated steel frame and neoprene gasket
  • Space-saving inner and outer transfer chamber doors that pivot upward, are counterbalanced and equipped with quick-latches
  • Black, chemical-resistant work surface sealed to the glove box floor
  • Anti-static ionizer fan to circulate ionized air inside the box to reduce static charge during weighing
  • Interior ceiling-mounted electrical duplex receptacle with 5 amp maximum circuit load
  • Neoprene gloves, size 9 3/4", are included.
  • Built-in blower with speed control capable of airflow from 13 CFM to 75 CFM.
  • Fluorescent lamp, 22 watts, with easy replacement from the top
  • Switches for light, blower and innermost interior electrical receptacle
  • Inlet and outlet HEPA filters, 99.99% efficient on 0.3 micron particulates
  • Test port for challenging HEPA filter integrity
  • Main chamber static pressure gauge for monitoring HEPA filter loading.
  • Approximately 13 cubic feet of interior space in main chamber
  • 11.0" nominal ID x 12.0" long transfer chamber
  • Factory leak tested with a mass spectrometer while glove box is pressurized with helium at 5 inches of water gauge
  • No detectable leaks greater than 1 x 10(-3) ml/sec
  • Meet Class 1 atmosphere containment conditions for oxygen leak rates per ISO 10648-2 test method
  • Transfer chamber interior interlocking shelf of dry powder epoxy-coated steel
  • 0.05 ppm average tracer gas levels or less detected during perimeter scan testing (surpasses ASHRAE 110 standards)
  • Airborne particulate cleanliness (measured under positive and negative pressures per ISO 14644-1 test method) exceeds ISO Class 5 conditions (equivalent to Class 100) and achieved ISO Class 3 conditions (equivalent to Class 1) at both minimum and maximum operational airflow volumes
  • Vibration less than 1.5 x 10(-5) inches displacement measured at the work surface at both minimum and maximum airflow volumes
  • ETL listed (115 volt models)
  • CE Conformity (230 volt models)

Options

  • International electrical configurations

Required Accessories

  • Adjustable Height Base Stands
  • Base Cabinet
  • Work Surface

Optional Accessories

  • Acrylic Viewing Window
  • Add-A-Valve Kit
  • Anti-Static Ionizer Fan
  • Balance Vibration Isolator
  • Blower Foot Switch
  • Complete Valve Set
  • Diaphragm Pumps
  • Electrical Power Strips
  • Exterior Transfer Chamber Shelf
  • External Glove Port Covers
  • FilterMate Portable Exhausters
  • Gloves and Glove Box Accessories
  • Hanging Shelf Accessories
  • Positive Pressure Conversion Kit
  • Recirculation Kit
  • Remote Blowers
  • Storage Shelf Kits
  • Trap Inserts
  • Waste Chute
Power Cord & Plug
100 Volts, 8 Amps
115 Volts, 8 Amps
230 Volts, 4 Amps, No Plug
Region
International
U.S. and Canada

Need help with this selection?

Talk to an Expert ➔

Talk to an Expert

Jon Buzard
Application Specialists

Jon Buzard

Contact Us
Levi O'Brien
Product Service

Levi O'Brien

Contact Us
Sales contactsProject assistance
Looking for some other kind of information? Contact us ➔

Related products

Glove Box Base Stands
Glove Box Base Stands
Adjustable Height Mobile Base Stands and Adjustable Height Stationary Base Stands have permanently-mounted black laminate work surfaces and epoxy-coated steel frames. These base stands are designed...
Replacement Filters and Prefilters
Replacement Filters and Prefilters
Used with carbon-based and HEPA filters in a variety of Labconco enclosures which require periodic replacement. Select the right filters to fit your Labconco product.
Positive Pressure Conversion Kit
Positive Pressure Conversion Kit
Positive Pressure Conversion Kit contains the components necessary to convert the built-in blower from negative pressure to positive pressure operation.
Recirculation Kit
Recirculation Kit
Recirculation Kit contains the components necessary to connect the built-in blower exhaust to the inlet HEPA filter for recirculation of air, useful for dry atmosphere operations.
FilterMate Portable Exhausters
FilterMate Portable Exhausters
An accessory for the Demonstration Hood, XPert Balance Enclosure, Protector XVS Ventilation Station or Protector Work Station, the FilterMate uses a HEPA filter, carbon-based filter or a combination...

Resources

Green Initiatives

Precise Glove Boxes Catalog

View Now

Performance Verification of the Precise HEPA-Filtered Glove Box

View Now

Need help finding specific information?

Contact Us ➔

XPert Weigh Boxes Manual

View Now

Need help finding specific information?

Contact Us ➔

Glove Box Selection Form

View Now

Need help finding specific information?

Contact Us ➔

Precise HEPA-Filtered Glove Boxes and XPert Weigh Boxes Specifications

View Now

Need help finding specific information?

Contact Us ➔

Installation Qualification/Operation Qualification for Precise HEPA Filtered Glove Box, Precise XPert Weigh Glove Box

View Now

Need help finding specific information?

Contact Us ➔

XPert Weigh Boxes

View Now

Need help finding specific information?

Contact Us ➔