Installation guide for biosafety cabinets
Installation Guide for CentriVap® Concentrators and Cold Traps
Installation Guide for glassware washers
For Protector Controlled Atmosphere Glove Boxes manufactured after November 2010
For catalog numbers: 5220000, 5220020, 5220021, 5220030, 5220031, 5220100, 5220120, 5220121, 5220130, 5220131
For Protector Premier and Protector Premier I-S Laboratory Fume Hood models 10040, 10050, 10060 and 10080 Series.
Type C1 Biosafety Cabinet Models manufactured before June 2021:
30441 series, 30448 series, 30461 series, 30468 series
User's manual for Type C1 Biosafety Cabinet Models manufactured June 2021 or later:
30441 series, 30448 series, 30461 series, 30468 series
For catalog numbers: 7812010, 7812011, 7812012, 7812013, 7812014, 7812015
Coated Steel Models: 7061110, 7061111, 7061112, 7061113, 7061120, 7061121, 7061122, 7061123
Fiberglass Models: 7181810, 7181811, 7181812, 7181813, 7181820, 7181821, 7181822, 7181823
PVC Models: 7183410, 7183411, 7183412, 7183413, 7183420, 7183421, 7183422, 7183423
For catalog numbers: 5220200, 5220220, 5220221, 5220230, 5220231
For Model: 3500100
For Protector XStream and Protector XStream I-S Laboratory Fume Hoods 11041, 11051, 11061 and 11081 Series.
This manual covers Purifier Logic+ Class II, Type A2 Biosafety Cabinets and PuriCare Procedure Stations with catalog numbers 30231xxx1, 30238xxx1, 30241xxx1, 30248xxx1, 30251xxx1, 30258xxx1, 30261xxx1, 30268xxx1, 31241xxx1 and 31261xxx1 manufactured May 2019 and later.
This manual covers Purifier Logic+ Class II, Type B2 Biosafety Cabinets with catalog numbers 30348xxx1 and 30368xxx1 manufactured May 2019 and later.
For catalog numbers in the following series: 70020xxxx, 71020xxxx, 70040xxxx, 71040xxxx, 72040xxxx, and 70080xxxx. These are 2.5L -50° C and -84° C, 4.5L -50° C, -84° C and -105° C, and 8L -50° C FreeZone Benchtop Freeze Dryers with Lyo-Works™ OS manufactured in August 2017 or later.
For catalog numbers in the 7940010xx series. These are FreeZone Triad Benchtop Freeze Dryers with Lyo-Works™ OS manufactured in September 2018 or later.
For Protector Filtered Glove Boxes manufactured after November 2010
For Protector XL and Protector XL I-S Benchtop fume hoods with catalog numbers: 1110, 1111, 1112, 1113, 1114, 1115, 1116, 1117 and 1118 series.
For models 9000520, 9000530, 9000540, 9000560, 9000570, 9000580, 9000521, 9000531, 9000541, 9000561, 9000571, 9000581, 9000620, 9000630, 9000640, 9000660, 9000670, 9000680, 9000621, 9000631, 9000641, 9000661, 9000671, 9000681, 9000720, 9000730, 9000740, 9000760, 9000770, 9000780, 9000721, 9000731, 9000741, 9000761, 9000771, 9000781, 9000722, 9000732, 9000742, 9000762, 9000772, 9000781
For models 9075020, 9075030, 9075040, 9075060, 9075070 and 9075080
For catalog numbers in the following series: 70061xxxx, 71061xxxx, 70121xxxx, 71121xxxx, 70181xxxx, 70062xxxx, 71062xxxx, 70122xxxx, 71122xxxx, and 70182xxxx. These are 6L -50° C and -84° C, 12L -50° C and -84° C, and 18L -50° C FreeZone Console Freeze Dryers with Lyo-Works™ OS and FreeZone Console Freeze Dryers with Stoppering Tray Dryer and Lyo-Works™ OS manufactured in August 2017 or later.
For Protector Pass-Through Laboratory Fume Hood models 1134, 1135 and 1136 Series.
This manual covers Purifier Cell Logic+ Biosafety Cabinets with catalog numbers 32239xxx1, 32249xxx1, 32259xxx1, 32269xxx1, 33239xxx1, 33249xxx1, 33259xxx1, 33269xxx1, 34239xxx1, 34249xxx1, 34259xxx1, and 34269xxx1 manufactured May 2019 and later.
This manual covers Purifier Cell Logic+ Class II, Type B2 Biosafety Cabinets with catalog numbers 32348xxx1, 32368xxx1, 33348xxx1, 33368xxx1, 34348xxx1 and 34368xxx1 manufactured May 2019 and later.
For 780601xxx series catalog numbers. These are FreeZone Bulk Tray Dryers manufactured in August 2017 or later.
For catalog numbers in the following series: 794801xxx, 70062xxxx, 71062xxxx, 70122xxxx, 71122xxxx, and 70182xxxx. These are FreeZone Stoppering Tray Dryers and 6L -50° C and -84° C, 12L -50° C and -84° C, and 18L -50° C FreeZone Console Freeze Dryers with Stoppering Tray Dryer and Lyo-Works™ OS manufactured in August 2017 or later.
For catalog numbers: 5220300, 5220320, 5220321, 5220330, 5220331
For 76705 Series FreeZone Legacy 2.5 Liter Benchtop Freeze Dryers manufactured since August, 2017.
Catalog numbers: 7670520, 7670521, 7670530, 7670531, 7670540, 7670541, 7670560, 7670561, 7670570, 7670571
For 77520 Series FreeZone Legacy 6 Liter Benchtop Freeze Dryers manufactured since August, 2017.
Catalog numbers: 7752020, 7752021, 7752040, 7752041, 7752030, 7752031, 7752060, 7752061, 7752070, 7752071
For Hooded Combination (Macro) Kjeldahl System models 21176, 21177 and 21178 Series.
For catalog numbers: 21232 Series, 21233 Series, 21236 Series, 21237 Series
For Protector Stainless Steel Perchloric Acid Laboratory Fume Hood models 1304, 1305, 1306 ns 1308 Series.
For Protector XL Floor-Mounted (Walk-In) Laboratory Fume Hood models 1120, 1121, 1122, 1124, 1125, 1126 and 1128 Series.
For catalog numbers: 2128501, 2127601, 2127602, 2127603
For catalog numbers: 2128401, 2125601, 2125602, 2125603, 2126001, 2126002
For catalog numbers: 3930200, 3930201, 3930202, 3930221, 3930222, 3930230, 3930231, 3930232, 3030241, 3930242, 3930300, 3930301, 3930302, 3930321, 3930322, 3930330, 3930331, 3930332, 3030341, 3930342, 3930400, 3930401, 3930402, 3930421, 3930422, 3930430, 3930431, 3930432, 3030441, 3930442, 3971500, 3971501, 3971502, 3971521, 3971522, 3971530, 3971531, 3971532, 3971541, 3971542, 3971560, 3971561, 3971562, 3971571, 3971572, 3971600, 3971601, 3971602, 3971621, 3971622, 3971630, 3971631, 3971632, 3971641, 3971642, 3971660, 3971661, 3971662, 3971671, 3971672, 3971800, 3971801, 3971802, 3971821, 3971822, 3971830, 3971831, 3971832, 3971841, 3971842, 3971860, 3971861, 3971862, 3971871, 3971872, 4862010, 4862011, 4862012, 4862021, 4862022, 4862030, 4862031, 4862032, 4862041, 4862042, 4863010, 4863011, 4863012, 4863021, 4863022, 4863030, 4863031, 4863032, 4863041, 4863042, 4864010, 4864011, 4864012, 4864021, 4864022, 4864030, 4864031, 4864032, 4864041, 4864042, 4865010, 4865011, 4865012, 4865021, 4865022, 4865060, 4865
Answers to frequently asked questions in regard to altitude adjustment for Purifier Logic+ and Axiom Biosafety Cabinets.
User's manual for all AtmosPure Re-Gen Gas Purifiers.
For use with models: 5121810, 5121831, 5121835, 5121840, 5121845
For catalog series: 2247300, 2247301, 2247400, 2247401, 2247500, 2247501, 2246300, 2246301, 2246400, 2246401, 2246500, 2246501, 2246600, 2246601, 2246602, 2246603, 2246604, 2246605, 2246606, 2246700, 2246701, 2246702, 2246703, 2246704, 2246705, 2246706
11200-00 AND 11200-01 Models Blood Drawing Chair (Shipped fully assembled)
11201-00 and 11201-01 Models Single Blood Drawing Chair & Cabinet (Assembly required)
For catalog numbers: 3170000, 3170001, 3170002, 3170003, 3170004, 3170005 manufactured before October 2020.
For catalog numbers: 3170000, 3170001, 3170002, 3170003, 3170004, 3170005 manufactured October 2020 and later.
For catalog numbers: 3420000, 3420020, 3420022 and 3420024
This guide is in English, Italian, French, German and Spanish.
Models: 78100 Series, 78110 Series, 74600 Series, 73850 Series, 79820 Series, 79830 Series, 79840 Series, 74750 Series
Models: 78110 Series, 74600 Series, 738500 Series Cold Traps
Manual for CentriVap Complete Vacuum Concentrators: 7315020, 7315021, 7315022, 7315023, 7315030, 7315031, 7315032, 7315033, 7315040, 7315041, 7315042, 7315043, 7315060, 7315061, 7515062, 7315063, 7315070, 7315071, 7315072, and 7315073.
For catalog numbers: 7970010, 7970011, 7970030, 7970035 and 7970037
For catalog numbers: 7701020, 7701030, 7701035 and 7701037.
For models manufactured after 2011: 7310000 Series
For catalog numbers: 30001, 30002
Instructions for installing and using the Dry Ice Benchtop Freeze Dry System 7522700.
For catalog numbers: 3030000, 3030001, 3030002, 3030004, 3030005
For Catalog Numbers: 3970000, 3970001, 3970002, 3970003, 3970004, 3970020, 3970021, 3970022, 3970023, 3970024
For FlaskScrubber Vantage Series Glassware Washers manufactured November 2020 and later. Part numbers include: 422101010 and 422101013.
For catalog series: 45400. For models manufactured 2007 to October 2020.
This chart provides common chemicals, their eutectic temperatures, recommended collector temperature, liquid nitrogen trap recommendation and rotary vane pump recommendation as they relate to FreeZone Freeze Dry Systems.
Provides instructions and illustrations to help solve vacuum leaks.
Installation guide for freeze dryers
For catalog numbers: 7949020, 7949030 and 7949040
The installation guide for FreeZone Bulk Tray Dryers manufactured August 2017 or later.
The installation guide in French for FreeZone Bulk Tray Dryers manufactured August 2017 or later.
Le guide d'installation pour les FreeZone Bulk Tray Dryers manufacturés en août 2017 ou ultérieurement.
The installation guide in German for FreeZone Bulk Tray Dryers manufactured August 2017 or later.
The installation guide in Spanish for FreeZone Bulk Tray Dryers manufactured August 2017 or later.
Guía de Instalación para FreeZone Bulk Tray Dryers fabricadas en Agosto del 2017 en adelante.
For models manufactured 2007 to present: 7868020, 7868030
The installation guide for FreeZone Freeze Dryers manufactured August 2017 or later.
The installation guide in French for FreeZone Freeze Dryers manufactured August 2017 or later.
Le guide d'installation pour les FreeZone Freeze Dryers manufacturés en août 2017 ou ultérieurement.
The installation guide in German for FreeZone Freeze Dryers manufactured August 2017 or later.
The installation guide in Spanish for FreeZone Freeze Dryers manufactured August 2017 or later.
Guía de Instalación para FreeZone Freeze Dryers fabricadas en Agosto del 2017 en adelante.
In five languages: English, Italian, French, German and Spanish.
For catalog numbers: 780701000, 780701010, 780701015, 780701030, 780701040, 780701050, 780701070
These are FreeZone Small Tray Dryers manufactured in August 2017 or later.
The installation guide for FreeZone Stoppering Tray Dryers manufactured August 2017 or later.
The installation guide in French for FreeZone Stoppering Tray Dryers manufactured August 2017 or later.
Le guide d'installation pour les FreeZone Stoppering Tray Dryers manufacturés en août 2017 ou ultérieurement.
The installation guide in German for FreeZone Stoppering Tray Dryers manufactured August 2017 or later.
The installation guide in Spanish for FreeZone Stoppering Tray Dryers manufactured August 2017 or later.
Guía de Instalación para FreeZone Stoppering Tray Dryers fabricadas en Agosto del 2017 en adelante.
For Catalog Numbers: 3955200, 3955201, 3955202, 3955220, 3955221, 3955222, 3955400, 3955401, 3955402, 3955420, 3955421 and 3955422
Installation guilde for fume hoods
For catalog numbers: 1467700, 1472100, 7739400, 7739401, 7739402, 7739403
Outlines installation and calibration procedures for Guardian 1000 Digital Airflow Monitor models 3908800, 3908801, 3908802 and 3908803.
Outlines installation and calibration procedures for Guardian 500 Airflow Monitor models 3944700 and 3944701.
For catalog numbers: 3944700, 3944701, 9743213 and 9743214
Outlines installation and calibration procedures for Guardian 1000 Digital Airflow Monitor models 9743211 and 9743212.
For catalog numbers 9413300 and 9413301.
For catalog numbers 9413400 and 9413401.
For catalog numbers: 4865000 and 9743200 series
For catalog numbers: 7808010xx series (3 shelves) and 7808011xx series (5 shelves)
These are Heated Product Shelf Chambers manufactured in August 2017 or later.
Instructions for Labconco's Hydraulic Base Stands, an optional accessory for many Labconco laboratory ventillation products.
Instruction for the use of the Intelli-Sash Automoatic Sash Position system available on Protector Fume Hoods.
For Catalog Numbers
Coated Steel Models: 7068000, 7068100, 7068200, 7068300, 7068400, 7068500, 7068600, 7068700, 7068800, 7068900, 7069000, 7069100, 7069200, 7069300, 7069400, 7069500, 7069600, 7069700, 7071900
Fiberglass Models: 7180000, 7180100, 7180200, 7180300, 7180400, 7180500, 7180600, 7180700, 7180800, 7180900, 7181000, 7181100, 7181200, 7181300, 7181400, 7181500, 7181600, 7181700, 7182000, 7182100, 7182200, 7182300
PVC Models: 7183000, 7183100, 7183200
A guide to installing a Labconco Glassware Washer from requirements to testing.
For catalog numbers: 33004xx Series and 33006xx Series
Manual for Scroll Pumps - 7587000 and 7587100
For models 6030000 and 6030001
This resource is an easy-to-follow flow chart of the MyLogic™ Operating System menu that is installed on all Logic®+ Biological Safety Cabinets and PuriCare® Procedure Stations with 8" or 10" sash openings manufactured May 1, 2019 or later. For Logic®+ Biological Safety Cabinets and PuriCare® Procedure Stations with 12" sash openings, and any Axiom® Biological Safety Cabinet, see MyLogic Operating System Instruction Chart (2013 to 2019).
This flow chart shows certifiers how to navigate the diagnostic and calibration sections of the MyLogic™ Operating System on Logic®+ Biological Safety Cabinets and PuriCare® Procedure Stations with 8" or 10" sash openings manufactured May 1, 2019 or later. For Logic®+ Biological Safety Cabinets and PuriCare® Procedure Stations with 12" sash openings, and any Axiom® Biological Safety Cabinet, see MyLogic Operating System Instruction Chart for Certifiers (2013 to 2019).
For series: 21232, 21233
For catalog numbers: 6963200, 6963220, 6963300, 6963301, 6963302, 6963320, 6963321, 6963322, 6963400, 6963401, 6963402, 6963403, 6963420, 6963421, 6963422, 6963423, 6963501, 6963503,6963521, 6963523,6963601, 6963603, 6963621, 6963623
69632 (2' widths), 69633 (3'), 69634 (4'), 69635 (5') and 69636 (6') series Paramount Ductless Enclosures
For models: 3390000 and 3390001
User's manual for 1604041xx Series, 1605041xx Series, 1606041xx Series, 1604042xx Series, 1605042xx Series, 1606042xx Series, 1604051xx Series, 1605051xx Series, and 1606051xx Series Protector ClassMate Laboratory Fume Hoods
For catalog series: 69704, 69705, 69706, 69714, 69715, 69716
For catalog numbers: 3944300, 3944301, 3945000, 3945001, 3945020, 3945021
For catalog numbers: 3410000, 3410001, 3410020, 3410021, 3410022, 3410023, 3410024, 3410025
For models with the following part numbers manufactured between 2015 and August 2020.
180 Series – 4', 5', 6' and 8'
181 Series – 4', 5', 6' and 8' with side glass
182 Series – 4', 5', 6' and 8' with 360 degree visibility
183 Series – 4', 5', 6' and 8' Floor-Mount only
184 Series – 3' and 4' small height models only (Airo)
For models with the following part numbers manufactured September 2020 to present.
180 Series – 4', 5', 6' and 8' Protector Echo
181 Series – 4', 5', 6' and 8' Protector Echo with side glass
182 Series – 4', 5', 6' and 8' Protector Echo with 360 degree visibility
183 Series – 4', 5', 6' and 8' Protector Echo Floor-Mounted
184 Series – 3' and 4' Protector Airo
For Perchloric Acid Models 14041, 14051, 14061, 14081 Series
Acid Digestion Models 14141, 14151, 14161, 14181 Series
For catalog numbers: 3400000, 3400001, 3400002, 3400003, 3400004
For Protector Stainless Steel Radioisotope Laboratory Fume Hood models 1204, 1205, 1206 and 1208 Series.
For catalog series: 99001, 99002, 99003, 99004, 9905, 99006, 99010, 99011, 99012, 99013, 99014, 99015, 99016, 99020, 99021, 99022, 99023, 99024, 99030, 99031, 99032, 99033, 99034, 99040, 99041, 99042, 99043, 99044, 99045, 99050, 99051, 99052, 99053, 99060, 99061, 99062, 99063, 99070, 99071
For catalog numbers: 3930000, 3930001, 3930020, 3930021
For catalog numbers (discontinued): 9840400, 9840401, 9840402, 9840403, 9840500, 9840501, 9840502, 9840503, 9840600, 9840601, 9840602, 9840603, 9840800, 9840801, 9840802, 9840803
For catalog numbers: 3840000, 3840020
For catalog numbers: 3230000, 3230020, 3230001, 3230021 and 386000021151
For catalog numbers: 38200XX
This manual covers PuriCare Procedure Stations with 10" sashes manufactured May 2019 and later. It covers model series 31241xxx1 and 31261xxx1.
This manual covers PuriCare Procedure Stations with 12” sashes manufactured May 2019 and later. It covers model series 31241xxx1 and 31261xxx1.
For catalog numbers: 3830000, 3830020
For catalog series: 34410, 34610
For catalog numbers:
HEPA Filtered Enclosure Models - 3980200, 3980202, 3980220, 3980222, 3980300, 3980302, 3980320, 3980322, 3980400, 3980402, 3980420, 3980422
Class I Enclosure Models - 3980201, 3980203, 3980221, 3980223, 3980301, 3980303, 3980321, 3980323, 3980401, 3980403, 3980421, 3980423
For catalog numbers: 3970202, 3970205, 3970222, 3970225, 3970302, 3970305, 3970322, 3970325, 3970402, 3970405, 3970422, 3970425
This instruction manual covers the following 3', 4', 5', 6' and 8' models: 3889700, 3889701, 3889702, 3889703, 3889705, 3889706, 3889708, 3889709, 3889711, 3889712, 3889720, 3889721, 3889722, 3889723, 3889725, 3889726, 3889728, 3889729, 3889731, 3889732, 3888400, 3888401, 3888402, 3888403, 3888405, 3888406, 3888408, 3888409, 3888411, 3888412, 3888420, 3888421, 3888422, 3888423, 3888425, 3888426, 3888428, 3888429, 3888431, 3888432, 3250000, 3250001, 3250002, 3250003, 3250005, 3250006, 3250008, 3250009, 3250011, 3250012, 3250020, 3250021, 3250022, 3250023, 3250025, 3250026, 3250028, 3250029, 3250031, 3250032, 3873000, 3873001, 3873002, 3873003, 3873005, 3873006, 3873008, 3873009, 3873011, 3873012, 3873020, 3873021, 3873022, 3873023, 3873025, 3873026, 3873028, 3873029, 3873031, 3873032, 3818500, 3818501, 3818502, 3818503, 3818505, 3818506, 3818508, 3818509, 3818511, 3818512, 3818520, 3818521, 3818522, 3818523, 3818525, 3818526, 3818528, 3818529, 3818531, 3818532.
For 12" sash models of Purifier Logic+ A2 Biosafety Cabinets.
This manual is in French and covers Purifier Logic+ Class II, Type B2 Biosafety Cabinets with catalog numbers 30348xxxx and 30368xxxx.
For catalog numbers: 3951400, 3951420, 3952400, 3952420
For catalog numbers: 3970200, 3970201, 3970203, 3970204, 3970220, 3970221, 3970223, 3970223, 3970300, 3970301, 3970303, 3970304, 3970320, 3970321, 3970323, 3970323, 3970400, 3970401, 3970403, 3970404, 3970420, 3970421, 3970423, 3970423, 3970424
For catalog numbers: 2350020, 2350025, 2354000
For catalog numbers: 23012, 230580
For catalog number: 6500000
For catalog number: 6520000
For catalog numbers: 7900000, 7900001, 7900002, 7900003, 7900010, 7900011, 7900012, 7900013, 7910000, 7910001, 7910010, 7910011, 7910012, 7910013, 7910014, 7910015
For 73200xx series RapidVap Vertex Evaporators
For all 46120 Series ScrubAir Pipette Washer/Dryers.
For SteamScrubber and FlaskScrubber Glassware Washers manufactured November 2020 and later. Part numbers included: 4010010xx, 4011010xx, 4020010xx, 4021010xx, 4110010xx, 4111010xx, 4120010xx, and 4121010xx series.
For catalog numbers: 4400320, 4400321, 4400330, 4400331, 4400420, 4400421, 4400430, 4400431, 4420320, 4420321, 4420330, 4420331, 4420420, 4420421, 4400430, 4400431, 4578020, 4578021, 4578030, 4578031, 4578120, 4578121, 4578130 and 4578131. For models manufactured 2007 to October 2020.
For catalog numbers: 3892000, 3892001, 3892002, 3892020, 3892021, 3892022
This manual provides operation instruction on VACUUBRAND Diaphragm Pumps 7393001 and 7393000.
This manual covers VACUUBRAND HYBRID Combination Rotary Vane/Diaphragm Vacuum Pumps 7584000 and 7584000.
For use with cabinet model 5530000
Models: 90150 Series, 90151 Series
Models: 90152 Series, 90153 Series
For Protector XL Benchtop and Floor-Mounted Laboratory Hoods for 115 volt, 60 Hz operation. Part number is 9861500, Rev.-.
For Protector XL Benchtop and Floor-Mounted Laboratory Hoods for 115 volt, 60 Hz operation. Part number is 9861600, Rev.-.
For Protector XStream, Premier, XL Benchtop, XL Floor-Mounted, Stainless Steel Radioisotope, Stainless Steel Perchloric Acid, PVC Perchloric Acid and PVC Acid Digestion Laboratory Hoods for 115 volt, 60 Hz operation. Part number is 9826500, Rev. -.
For Protector XStream, Premier, XL Benchtop, XL Floor-Mounted, Stainless Steel Radioisotope, Stainless Steel Perchloric Acid, PVC Perchloric Acid and PVC Acid Digestion Laboratory Hoods for 230 volt, 50/60 Hz operation. Part number is 9834200, Rev. -.
For Protector XStream, Premier, XL Benchtop, XL Floor-Mounted, Stainless Steel Radioisotope, Stainless Steel Perchloric Acid, PVC Perchloric Acid and PVC Acid Digestion Laboratory Hoods for 115 volt, 60 Hz operation. Part number is 9827300, Rev. -.
For Protector XStream, Premier, XL Benchtop, XL Floor-Mounted, Stainless Steel Radioisotope, Stainless Steel Perchloric Acid, PVC Perchloric Acid and PVC Acid Digestion Laboratory Hoods for 230 volt, 50/60 Hz operation. Part number is 9834300, Rev. -.
For catalog numbers: 3940200, 3940201, 3940202, 3940220, 3940221, 3940222, 3940300, 3940301, 3940302, 3940320, 3940321, 3940322, 3940400, 3940401, 3940402, 3940420, 3940421, 3940422, 3950200, 3950201, 3950202, 3950220, 3950221, 3950222, 3950300, 3950301, 3950302, 3950320, 3950321, 3950322, 3950400, 3950401, 3950402, 3950420, 3950421, 3950422.
Also for XPert Bulk Powder Filtered Systems catalog numbers: 3961500, 3961501, 3961502, 3961520, 3961521, 3961522, 3961600, 3961601, 3961602, 3961620, 3961621, 3961622.
And for XPert Bulk Powder Filtered Stations catalog numbers: 3962500, 3962501, 3962502, 3962520, 3962521, 3962522, 3962600, 3962601, 3962602, 3962620, 3962621, 3962622.
Also for RXPert Line of Filtered Balance Systems catalog numbers: 3971200, 3971201, 3971202, 3971300, 3971301, 3971302, 3971400, 3971401, 3971402.
For catalog numbers: 3961500, 3961501, 3961502, 3961520, 3961521, 3961522,3961600, 3961601, 3961601, 3961602, 3961620, 3961621, 3961622, 3962500,3962501, 3962502, 3962520, 3962521, 3962522, 3962600, 3962601, 3962601,3962602, 3962620, 3962621, 3962622, 3963500, 3963501, 3963502, 3963520, 3963521, 3963522, 3963600, 3963601, 3963602, 3963620, 3963621, 3963622, 3963800, 3963801, 3963802, 3963820, 3963821, 3963822
Models: 38872, 38885, 38873, 38886, 38874, 38875, 38876 Series.
For catalog numbers in the following series: 50600xx, 50601xx, 50800xx, 50801xx. These are Protector Controlled Atmpsophere Glove Boxes manufactured before November of 2010.
This manual covers PuriCare Procedure Stations manufactured between April 2013 and May 2019. It covers model series 31142xxxx, 31241xxxx, 31162xxxx and 31261xxxx.
This resource is an easy-to-follow flow chart of the MyLogic™ Operating System menu that is installed on all Logic®+ Biological Safety Cabinets manufactured from 2013 to early 2019 as well as all Axiom® Biological Safety Cabinets and Logic®+ Biological Safety Cabinets and PuriCare® Procedure Stations with 12" sash openings.
For catalog numbers: 2117600, 2117700, 2117800, 2117900, 2118000
For catalog numbers: 7400030, 7400040, 7400060 and 7400070. Models manufactured from 2014 through September 2018.
(74000 Series)
For models manufactured 2002-2004: 3740000, 3740001, 3740020, 3740021, 3750000, 3750001, 3750020, 3750021
Answers to frequently asked questions in regard to altitude adjustment for Purifier Logic+ and Axiom Biosafety Cabinets.
For catalog numbers: 4517000, 4517200
Outlines the assembly procedure for catalog numbers 1120100, 1120101, 1120200 and 1120201 (Models before 2015).
For models manufactured 2005-2009: 7810010, 7810011, 7810012, 7810013, 7810014, 7810015, 7810016, 7810017, 7811020, 78110303, 7811040, 7460020, 7460030, 7460040, 7982010, 7982011, 7982012, 7983010, 7983011, 7983012, 7984010, 7984011, 7984012, 7475010, 7475011, 7475012
For models manufactured 2000-2005: 7970000, 79700001
For models manufactured 2005-2006: 7812010, 7812011, 7812012, 7812013, 7812014, 7812015
For catalog numbers: 4425000, 4425100, 4425150. For Digital Chloridometers manufactured from 2002-2010.
For models manufactured 1994-2001: 77400
For models manufactured 2004-2011: 7740020, 7740021, 7740030, 7740031, 7740040, 7740041
For catalog numbers: 7740020, 7740021, 7740031, 7740040, 7740041, 7740060, 7740061, 7740070 and 7740071.
For models manufactured 1995
For models manufactured 1997-2003: 77550, 77555
For models manufactured 1997-2004: 77550, 77555
For models manufactured 2000-2007: 7477600
For models manufactured 2004-2011: 7420020, 7420021, 7420030, 7420031, 7420040, 7420041, 7670020, 7670021, 7670030, 7670031, 7670040, 7670041, 7670520, 7670521, 7670530, 7670531, 7670540, 7670541
For catalog numbers: 7420020, 7420021, 7420030, 7420031, 7420040, 7420041, 7670020, 7670021, 7670030, 7670031, 7670040, 7670041, 7670520, 7670521, 7670530, 7670531, 7670540, 7670541
(74200, 76700 and 76705 series)
This includes FreeZone Legacy Freeze Dryers manufactured in August 2017 or later and FreeZone Freeze Dry Systems manufactured before August 2017.
For catalog numbers: 7750020, 7750021, 7750030, 7750031, 7750040, 7750041, 7750060, 7750061, 7751020, 7751021, 7751030, 7751031, 7751040, 7751041, 7751060, 7751061, 7751070, 7751071
(77500 and 77510 series)
For models manufactured 2004-2011: 7750020, 7750021, 7750030, 7750031, 7750040, 7750041, 7751020, 7751021, 7751030, 7751031, 77510140, 7741041
For models manufactured 2002-2004: 7752000, 7752001, 7752003
For 77520 Series FreeZone 6 Liter Benchtop Freeze Dry Systems.
Catalog numbers: 7752020, 7752021, 7752040, 7752041, 7752030, 7752031, 7752060, 7752061, 7752070, 7752071, 7758020, 7758021, 7758040, 7758041, 7758030, 7758031, 7758060, 7758061, 7758070 and 7758071
This includes FreeZone Legacy Freeze Dryers manufactured in August 2017 or later and FreeZone Freeze Dry Systems manufactured before August 2017.
For models manufactured 2002-2007: 7753000, 7753001, 7753003, 7753010, 7753011, 7753013, 7753500, 7753501, 7753501, 7753503, 7753510, 7753511, 7753513, 7754000, 7754001, 7754003, 7754010, 7754011, 7754013, 7755000, 7755001, 7755003, 7755010, 7755011, 7755013, 7754500, 7754501, 7754503, 7754510, 7754511, 7754513, 7755500, 7755501, 7755503, 7755510, 7755511, 7755513
For catalog numbers: 7753020, 7753021, 7753022, 7753024, 7753026, 7753027, 7753030, 7753031, 7753032, 7753034, 7753036, 7753037, 7753040, 7753041, 7753042, 7753044, 7753046, 7753047, 7753060, 7753061, 7753062, 7753064, 7753066, 7753067, 7753070, 7753071, 7753072, 7753074, 7753076, 7753077, 7753522, 7753524, 7753532, 7753534, 7753542, 7753544, 7753562, 7753564, 7753572, 7753574, 7754030, 7754031, 7754032, 7754034, 7754036, 7754037, 7754040, 7754041, 7754042, 7754044, 7754046, 7754047, 7754060, 7754061, 7754062, 7754064, 7754066, 7754067, 7754070, 7754071, 7754072, 7754074, 7754076, 7754077, 7755030, 7755031, 7755032, 7755034, 7755036, 7755037, 7755040, 7755041, 7755042, 7755044, 7755046, 7755047, 7755060, 7755061, 7755062, 7755064, 7755066, 7755067, 7755070, 7755071, 7755072, 7755074, 7755076, 7755077, 7758520, 7758521, 7758522, 7758524, 7758530, 7758531, 7758532, 7758534, 7758540, 7758541, 7758542, 7758544, 7758560, 7758561, 7758562, 7758564, 7758570, 7758571, 7758572, 7758574, 7759030, 7759031, 7759032, 7759034, 7759040, 7759041, 7759042, 7759044, 7759060, 7759061, 7759062, 7759064, 7759070, 7759071, 7759072, 7759074, 7934020, 7934021, 7934022, 7934024, 7934026, 7934027, 7934030, 7934031, 7934032, 7934034, 7934036, 7934037, 7934040, 7934041, 7934042, 7934044, 7934046, 7934047, 7934060, 7934061, 7934062, 7934064, 7934066, 7934067, 7934070, 7934071, 7934072, 7934074, 7934076, 7934077, 7960030, 7960031, 7960032, 7960034, 7960036, 7960037, 7960040, 7960041, 7960042, 7960044, 7960046, 7960047, 7960060, 7960061, 7960062, 7960064, 7960066, 7960067, 7960070, 7960071, 7960072, 7960074, 7960076, 7960077
For models manufactured 2004-2011: 7753020, 7753021, 7753022, 7753024, 7753026, 7753027, 7753030, 7753031, 7753032, 7753034, 7753036, 7753037, 7753040, 7753041, 7753042, 7753044, 7753046, 7753047, 7753522, 7753524, 7753532, 7753534, 7753542, 7753544, 7754030, 7754031, 7754032, 7754034, 7754036, 7754037, 7754040, 7754041, 7754042, 7754044, 7754046, 7754047, 7755030, 7755031, 7755032, 77550345, 775503.6, 7755037, 7755040, 7755041, 7755042, 7755044, 7755046, 7755047, 7934020, 7934021, 7934022, 7934024, 7934026, 7934027, 7934030, 7934031, 7934032, 7934034, 7934046, 7934047, 7934040, 7934041, 7934042, 7934044, 7934046, 7934047, 7960030, 7960031, 7960032, 7960034, 7960036, 7960037, 7960040, 7960041, 7960042, 7960044, 7960046, 7960047
For models manufactured 2004-2011: 7752020, 7752021, 7752030, 7752031, 7752040
For models manufactured 2002-2007: 7750000, 7750001, 7750003, 7750004, 7751000, 7751001, 7751003, 7715004
User's Manual for catalog numbers: 7806020, 7806021, 7806030, 7806031
Series 78060
For models manufactured 2004-2011: models 7806020, 7806021, 7806030, 7806031
For models manufactured 2010-2011: 7740020, 7740021, 7740030, 7740031, 7740040, 7740041, 7420020, 7420021, 7420030, 7420031, 7420040, 7420041, 7670020, 7670021, 7670030, 7670031, 7670040, 7670041, 7670520, 7670521, 7670530, 7670531, 7670540, 7670541, 7386020, 7386021, 7386030, 7386031, 7386040, 7386041, 7387020, 7387021, 7387030, 7387031, 7387040, 7387041, 7382020, 7382021, 7382021, 7382030, 7382031, 7382032, 7382033, 7382034, 7382035, 7382040, 7382041,7750000, 7750001, 7750003, 7750004, 7751000, 7751001, 7751003, 7715004, 7753000, 7753001, 7753003, 7753010, 7753011, 7753013, 7753500, 7753501, 7753501, 7753503, 7753510, 7753511, 7753513, 7754000, 7754001, 7754003, 7754010, 7754011, 7754013, 7755000, 7755001, 7755003, 7755010, 7755011, 7755013, 7754500, 7754501, 7754503, 7754510, 7754511, 7754513, 7755500, 7755501, 7755503, 7755510, 7755511, 7755513
In English, Italian, French, German and Spanish.
In five languages: English, Italian, French, German and Spanish.
Manual for FreeZone Plus 4.5 Liter Cascade Freeze Dry Systems and FreeZone -105°C 4.5 Liter Benchtop Freeze Dry Systems. For catalog numbers: 7382020, 7382021, 7382040, 7382041, 7382030, 7382031, 7382032, 7382033, 7382034, 7382035, 7386020, 7386021, 7386040, 7386041, 7386030, 7386031, 7386060, 7386061, 7386070, 7386071, 7387020, 7387021, 7387040, 7387041, 7387030, 7387031, 7387060, 7387061, 7387070, 7387071
(73820, 73860, and 73870 series)
For catalog numbers: 7948020, 7948030, 7948040, 7948060, 7948070
(79480 Series)
These are FreeZone Stoppering Tray Dryers manufactured before August 2017.
For models manufactured 2005-2011: 7400030, 7400040
For Catalog Numbers 69000 and 69200. For Fume Adsorbers manufactured from 1978-1980.
For Fume Adsorbers Catalog Numbers 69000, 69000-00, 69000-02, 69200, 69200-00, and 69200-02. For Fume Adsorbers manufactured in 1988 or later.
For models manufactured 1989-1994: 49400, 494001, 494002, 494003
For models manufactured 1995-1998: 498500, 498501, 498502, 498503, 498505
For models manufactured in 1999: 4865000, 4865001
For models manufactured 1988-2013: 21176, 21177, 21178, 21179, 21180
For models manufactured 2005-2006: (115V): 3955200, 3955400, 3955201, 3955401, 3955202, 3955402 (230V): 3955220, 3955420, 3955221, 3955421, 3955222, 3955422
This flow chart shows certifiers how to navigate the diagnostic and calibration sections of the MyLogic™ Operating System on any Logic®+ Biological Safety Cabinet manufactured between 2013 and early 2019 as well as Axiom® Biological Safety Cabinets and PuriCare® Procedure Stations with 12" sash openings.
For catalog numbers 48700-00 and 48700-01.
For catalog series: Premier Models (discontinued): 4871300, 4871400, 4871500, 4871600, 4880000, 4880100, 4880200, 4880300, 4880400, 6071300, 6071400, 6071500, 6071600, 6080000, 6080100, 6080200, 6080300, 6080400, 7271300, 7271400, 7271500, 7271600, 7280000, 7280100, 7280200, 7280300, 7280400, 9674500, 9683000
XL Models: 97001 Series, 97002 Series, 97003 Series, 97004 Series
XL Models (discontinued): 97504 Series, 97505 Series, 97506 Series
Pass-Through Models 99424 Series, 99425 Series, 99426 Series
In alternate PDF: Protector Pass-Thorugh Models 1134 Series, 1135 Series, 1136 Series
For models manufactured 2002-2007: 4882300, 7282300, 9682300, 4882400, 7282400, 9682400
For catalog numbers: 4882100, 6082100, 7282100, 9682100
For catalog numbers: 4882200, 6082200, 7282200, 9682200
For models manufactured 1989-1992: 6941001, 6941002, 6941003, 6941005
For models manufactured 1993-1997: 6941001, 6941003, 6941002, 6941005
For catalog series: 97008, 97009, 97010, 97160, 98604, 98605, 98606
For catalog numbers: 34309 Series, 34509 Series, 34409 Series, 34609 Series
For catalog series: 34410, 34610
This manual covers Purifier Cell Logic+ Biosafety Cabinets with catalog numbers 32239xxxx, 32249xxxx, 32259xxxx, 32269xxxx, 33239xxxx, 33249xxxx, 33259xxxx, 33269xxxx, 34239xxxx, 34249xxxx, 34259xxxx, and 34269xxxx manufactured between March 2013 and May 2019.
This manual covers Purifier Cell Logic+ Class II, Type B2 Biosafety Cabinets with catalog numbers 32348xxxx, 32368xxxx, 33348xxxx, 33368xxxx, 34348xxxx and 34368xxxx manufactured between March 2013 and May 2019.
For catalog numbers: Class I Enclosure Models - 3980201, 3980203, 3980221, 3980223, 3980301, 3980303, 3980321, 3980323, 3980401, 3980403, 3980421, 3980423
HEPA Filtered Enclosure Models - 3980200, 3980202, 3980220, 3980222, 3980300, 3980302, 3980320, 3980322, 3980400, 3980402, 3980420, 3980422
For models manufactured 2000-2004: 36210 Series, 36214 Series
For catalog series: 36210, 36214
For catalog numbers: 34300 Series, 34308 Series, 34400 Series, 34500 Series, 34408 Series, 34508 Series, 34600 Series, 34608 Series
For catalog numbers: 34410 Series, 34610 Series
This manual covers Purifier Logic+ Class II, Type A2 Biosafety Cabinets with catalog numbers 30231xxxx, 30238xxxx, 30241xxxx, 30248xxxx, 30251xxxx, 30258xxxx, 30261xxxx and 30268xxxx manufactured between March 2013 and May 2019.
This manual is in French and covers Purifier Logic+ Class II, Type A2 Biosafety Cabinets with catalog numbers 30231xxxx, 30238xxxx, 30241xxxx, 30248xxxx, 30251xxxx, 30258xxxx, 30261xxxx and 30268xxxx.
This manual covers Purifier Logic+ Class II, Type B2 Biosafety Cabinets with catalog numbers 30348xxxx and 30368xxxx manufactured between March 2013 and May 2019.
For models manufactured 1988-2013: 65000
For models manufactured 1986-1991: 65200
For models manufactured 1992-2010: 65200
For models manufactured 1999-2007: 7900000, 7900002, 7900010, 7900012, 7910000, 7910000, 7910010, 7910012, 7910014, 7900001, 7900003, 7900011, 7900013, 7910001, 7910011, 7910013, 7910015
For models manufactured 2003-2007: 7900000, 7900002, 7900010, 790012, 7910000, 7910010, 7910012, 7910014, 7910001, 7900003, 7900011, 7900013, 7910001, 7910011, 7910013, 7910015
For models manufactured 2001-2002: 9075000, 9075002
For models manufactured 2002-2004: 9075000 and 9075002