Revit model of CApture BT CA fuming chamber. Represents model 3170000.
22.7" Interior Height, Domestic Electrical Requirements, No Clear Back & Baffle, 3' Nominal Width
4' PuriCare Dual Sided Biosafety Cabinet for 115V and 230V
401001000 Undercounter SteamScrubber, 115V, 1 Phase, with window.
401001013 Undercounter SteamScrubber, 208-230V, 3 Phase, with window.
402101013 Freestanding SteamScrubber, 208-230V, 3 Phase, with window.
411001013 Undercounter FlaskScrubber, 208-230V, 3 Phase, with window.
422101013 Freestanding FlaskScrubber Vantage, 208-230V, 3 Phase, with window.
141610002-6ft Acid Digestion Lab Hood 37.7" depth 3 fixtures
RFA file for 6ft Logic Vue Class II Enclosure
For catalog number: 3820000
For catalog number: 3820001
RFA file for Evidence Drying Cabinet