Save money and time, eliminating the need for a separate freezer and product transfer.
Labconco's Triad Freeze Dryer is designed to lyophilize a wide variety of sample types. The Triad provides the convenience of pre-freezing in the chamber and has the flexibility to freeze dry samples in flasks or in bulk trays or vials on a stoppering shelf. The -84 collector accommodates multiple solvents.
The Lyo-Works™ operating system is intuitive and user friendly, with a 5" touchscreen that provides a color-coded display of collector temperature and vacuum levels. Additional features include one-button data logging, a sample temperature probe and onboard storage for up to 30 programs. This system is perfectly compact and designed with conveniences and flexibility to meet your freeze-drying needs today, and in the future.