Account
CT-Series Freeze Dryers
CT Series Freeze Dryers are designed for lyophilizing light sample loads. The compact, streamlined design is ideal for labs that need basic freeze dry capabilities with limited space. System includes a connector for external vacuum gauge (not included) and a 4-Port or 8-Port manifold depending on model.
The upright stainless steel collector holds 4 liters of ice before defrosting and three collector temperature configurations are available depending on model: -50° C for aqueous samples, -84° C for a wide range of laboratory solvents, and -105° C for dilute ethanol and methanol mixtures.
Vacuum pump, freeze dry glassware and adapters are required (not included).
CT Series Freeze Dryers are not available for purchase in the US or Canada.
Devyn Worthley
Joe Reichert
CT-Series Freeze Dryers Manual
Need help finding specific information?
Application Note: Ampule Accessory Attachment Guide 101