Search

Work Surfaces

SpillStopper Work Surfaces provide support for Protector Premier, XStream, XL and ClassMate Laboratory Hoods. Flat Solid Epoxy Work Surfaces may be used to support Protector, Basic and Fiberglass 30 Laboratory Hoods as well as other enclosures including Protector Work Stations, Fume Adsorbers and Protector Fiberglass PCR and Tissue Culture Enclosures. Dished Solid Epoxy Work Surfaces are also available to support XPert Balance Enclosures and Protector XVS Ventilation Stations. Flat Work Surfaces may also be coupled with an Adjustable Height Base Stand to provide auxiliary workspace.
 

Models Available:

SpillStopper Work Surface

Helpful Resources for Product Use and Selection

Lab and Science Articles

Helpful articles to assist in product selection, use, and configuration.

Infographics

Visual guides to safety best practices and product selection.

Blog

Keep up with the latest Labconco news and happenings.

Models Available

Labconco offers dished and flat solid epoxy and flat stainless steel work surfaces that work with a number of Labconco fume hoods and enclosures.

Literature & Resources

  • Brochures

    • Logic+, Axiom and Class I Biosafety Cabinet Brochure

      This 40-page catalog contains an overview, ordering information, dimensional data and accessory information for Labconco Class I and Class II biosafety cabinets.

      View Files

    • Protector Storage Cabinets, Base Stands & Fume Hood Accessories Catalog

      Catalog provides ordering information on Protector Acid, Solvent, Standard and Vacuum Pump Storage Cabinets; SpillStopper and Flat Work Surfaces; and fume hood accessories including service fixture kits, electrical receptacle kits, airflow monitors, ceiling enclosures, distillation grids and Snuffer Fire Extinguishers. This is Labconco literature code 2-61.

      View Files

    • XPert Balance & Bulk Powder Enclosures Catalog

      Contains information on XPert Filtered Balance Systems, XPert Filtered Balance Stations, XPert Balance Enclosures, XPert Bulk Powder Filtered Systems, XPert Bulk Powder Filtered Stations, XPert Bulk Powder Enclosures, XPert TXE Equipment Enclosures, and Accessories including FilterMate Portable Enclosures.

      View Files

    • Precise Glove Boxes Catalog

      Contains specifications, dimensional drawings and ordering information on Labconco's line of Precise Glove Boxes and XPert Weigh Boxes.

      View Files

    • Ductless Carbon-Filtered Enclosures Catalog

      This catalog contains ordering information on Paramount Ductless Enclosures, Fume Adsorbers, Protector XVS Ventilation Stations, Protector Work Stations, Protector Demonstration Hoods, FilterMate Portable Exhausters and accessories. This is Labconco literature code 3-04.

      View Files

Accessories

Fume Hood Accessories

Fume Hood Accessories

Labconco offers a complete line of accessories to customize your Protector, Basic or Fiberglass 30 Laboratory Hood.