Search

Logic Biosafety Lab

Biosafety Redefined: The New Logic® Biosafety Cabinet

Your research is constantly evolving, and so are we. The Logic® Biosafety Cabinet (BSC) integrates over 50 years of biosafety expertise with cutting-edge technology to support your scientific breakthroughs. Labconco’s Logic BSC combines innovation, proven reliability and enhanced safety to meet the dynamic needs of today’s science.

  • Safety elevated. Acting as a shield of protection, the Logic guarantees uncompromised personnel and product protection. High-efficiency HEPA filters with 99.99+% efficiency combined with CAP™ technology safeguard personnel from contaminants, while samples are protected with true laminar ISO Class 5 airflow, ensuring a clean and safe working environment. The Logic can be switched to Night-Smart™ mode between uses
  • Performance driven design. Access Logic OS via the eye-level 5” touchscreen display for easy access to system information, alerts, data logs and numerous customizable features. Innovative CAP™ technology auto-compensates airflow as HEPA filters load, ensuring continuous safety and energy efficiency. Store pipettes or biohazard waste effortlessly inside the cabinet with the exclusive Mag-Zone™ area.
  • Proven dependability. Built for long-lasting performance, dependability is at the core of our design. The Logic BSC integrates advanced ECM motor technology, durable filters and unitized hull construction for consistent, reliable performance designed to last decades.