Skip to main content

Biosafety Cabinets

Biosafety Cabinets

Choose a biosafety cabinet that delivers reliable protection for personnel, products, and the environment. Explore Class I and Class II models, including Type A2, B2, and C1 options, to match the containment, workflow, and biosafety level requirements of your specific application.

Our comprehensive range of biosafety cabinets are engineered to meet the highest standards, ensuring a safe and reliable environment for all biosafety level applications. Labconco Class II Type A2, B2 and C1 biosafety cabinets can accommodate BSL 1, 2, 3 and 4 (with appropriate PPE), and Class I biosafety enclosures offer personnel protection for applications that do not require product protection.

Talk to an Expert

Find your Product

11 items

3’ & 4’ Logic Class II, Type A2 Biological Safety Cabinets
3’ & 4’ Logic Class II, Type A2 Biological Safety Cabinets
Logic Class II, Type A2 Biosafety Cabinets provide personnel, product and environmental protection from hazardous particulates such as agents that require Biosafety Level 1, 2 or 3 containment.
5’ & 6’ Logic Class II, Type A2 Biological Safety Cabinets
5’ & 6’ Logic Class II, Type A2 Biological Safety Cabinets
Logic Class II, Type A2 Biosafety Cabinets provide personnel, product and environmental protection from hazardous particulates such as agents that require Biosafety Level 1, 2 or 3 containment.
8' Logic Class II, Type A2 Biological Safety Cabinets
8' Logic Class II, Type A2 Biological Safety Cabinets
Logic Class II, Type A2 Biosafety Cabinets (BSCs) offer comprehensive personnel, product and environmental protection from hazardous particulates, including agents requiring BSL 1-4 containment....
Logic Class II, Type B2 Biosafety Cabinets
Logic Class II, Type B2 Biosafety Cabinets
Sometimes referred to as 100% Exhaust or Total Exhaust, Logic Class II, Type B2 Biosafety Cabinets (BSCs) provide comprehensive personnel, product and environmental protection from hazardous...
Axiom Class II, Type C1 Biosafety Cabinet
Axiom Class II, Type C1 Biosafety Cabinets
The Axiom Type C1 BSCs provide personnel, product and environmental protection by filtering hazardous particulates and aerosols and are suitable for work in all biosafety levels. These biosafety...
Cell Logic Class II, Type A2 Biosafety Cabinets
Cell Logic Class II, Type A2 Biosafety Cabinets
Cell Logic Class II, Type A2 Biosafety Cabinets provide personnel, product and environmental protection from hazardous particulates such as agents that require Biosafety Level 1, 2 or 3 containment.
Cell Logic Class II, Type B2 Biosafety Cabinets
Cell Logic Class II, Type B2 Biosafety Cabinets
Cell Logic Class II, Type B2 Biosafety Cabinets provide personnel, product and environmental protection from hazardous particulates such as agents that require Biosafety Level 1, 2 or 3 containment.
Prism Class II, Type A2 Biosafety Cabinets with 10" sash
Prism Class II, Type A2 Biosafety Cabinets with 10" sash
Prism Class, Type A2 Biosafety Cabinets (BSCs) offer comprehensive personnel, product and environmental protection from hazardous particulates, including agents requiring BSL 1-4 containment. These...
Aleris Class II, Type A2 Biosafety Cabinet
Aleris Class II, Type A2 Biosafety Cabinet
Aleris Class II, Type A2 Biosafety Cabinets (BSCs) offer comprehensive personnel, product and environmental protection from hazardous particulates, including agents requiring BSL 1-4 containment....
ReVo Class II, Type A2 Microbiological Safety Cabinets, EN 12469 Certified
ReVo Class II, Type A2 Microbiological Safety Cabinets, EN 12469 Certified
EN 12469 Certified ReVo™ Class II, Type A2 Microbiological Safety Cabinets provide personnel, product and environmental protection from biohazardous agents and hazardous particulates. Other...
Purifier Class I Biosafety Enclosure
Purifier Class I Biosafety Enclosures
Purifier Class I Enclosures protect the user from agents that require Biosafety Level 1, 2 or 3 containment but no product protection.
Looking for replacement parts or accessories for an existing unit?Shop Parts & Accessories
Page 1 of 1

FAQs

A Class II Biosafety Cabinet (BSC) is a ventilated laboratory enclosure designed to provide personnel, product, and environmental protection when working with biological materials. It uses HEPA-filtered laminar airflow and controlled air intake to contain aerosols and prevent contamination of both the operator and the samples. Class II BSCs are commonly used in microbiology, clinical diagnostics, pharmaceutical research, and cell culture laboratories.

Biosafety cabinets are generally classified into Class I, Class II, and Class III cabinets based on their level of containment and airflow design. Class I cabinets protect personnel and the environment but not the product, Class II cabinets provide protection for personnel, product, and environment, and Class III cabinets are fully enclosed glovebox systems used for high-risk pathogens. Class II cabinets are further divided into Type A1, A2, B1, and B2, which differ in airflow patterns and exhaust handling.

Labconco biosafety cabinets are designed and tested to comply with NSF/ANSI 49, the primary North American standard governing biosafety cabinet design, construction, and performance. Models are also UL and ETL listed for electrical safety. Compliance with recognized standards ensures that the cabinet meets verified containment, airflow, and safety performance criteria.

Labconco biosafety cabinets are manufactured in several standard widths to accommodate different laboratory spaces and workflows. The most common sizes are 3 ft (0.9 m), 4 ft (1.2 m), 5 ft (1.5 m), 6 ft (1.8 m), and 8 ft (2.4m) cabinets, with larger cabinets providing greater working area and the ability to accommodate more equipment or multiple users. Selection of cabinet width depends on available laboratory space, workflow requirements, and the size of equipment used inside the cabinet.

Different types of BSCs are available in smaller subsets of widths. While all widths are available for Type A2 BSCs, Type B2 and C1 are only available in 4 ft and 6 ft widths.

The sash height refers to the vertical opening between the cabinet work surface and the movable front glass sash. Biosafety cabinets are designed with a recommended operating sash height, indicated by a marker, which ensures the correct inflow velocity and containment performance. Cabinets also include safety features such as audible and visual sash alarms to alert the user if the sash is at an unsafe position during operation.

Common sash heights are 8", 10", and 12". There is a tradeoff between larger sash heights for access and ergonomics versus airflow required for containment and energy usage of BSCs. Users should evaluate their ergonomic and material loading needs compared to energy usage and building exhaust requirements.

The Class II Type A2 biosafety cabinet is the most widely used BSC in laboratories. It provides personnel, product, and environmental protection using HEPA-filtered vertical laminar airflow and recirculates approximately 70% of the air within the cabinet while exhausting the remainder. Type A2 cabinets are commonly used for microbiology, cell culture, molecular biology, and pharmaceutical applications involving biological agents.

Standard biosafety cabinets are designed primarily for biological containment, not chemical handling. Small quantities of volatile chemicals may be used in certain cabinets, typically Class II Type A2 cabinets that are ducted to an external exhaust system. Larger volumes of chemicals may be used in Class II Type B cabinets that exhaust air directly outside the laboratory. Larger volumes of chemicals can also be used in Type C1 cabinets, where the central, clearly demarcated Chem-Zone is completely exhausted. Laboratories working with significant chemical vapors should consult safety guidelines and consider whether a chemical fume hood or ducted BSC configuration is more appropriate.

Biosafety cabinets are a key engineering control used within laboratories operating at different Biosafety Levels (BSL-1 through BSL-4). Class II biosafety cabinets are commonly used in BSL-2 and BSL-3 laboratories for work involving infectious agents that may generate aerosols. Selection of the appropriate cabinet depends on the risk group of the organism, laboratory procedures, and institutional biosafety guidelines.

Class II biosafety cabinets can be used in USP <797> and USP <800> pharmacy compounding environments, particularly when handling sterile preparations or hazardous drugs. Cabinets must provide HEPA-filtered airflow and maintain ISO Class 5 conditions within the work zone, while also meeting containment requirements for hazardous drug handling when applicable. Facilities should verify that the cabinet configuration and certification support the applicable pharmacy cleanroom and compounding standards.

A properly maintained biosafety cabinet can typically remain in service for 15 years or longer. Longevity depends on factors such as filter loading, laboratory environment, and maintenance practices. Routine annual certification, preventive maintenance, and timely replacement of HEPA filters help ensure consistent performance throughout the cabinet’s service life.

Operating a biosafety cabinet involves several ongoing costs, including energy consumption, annual certification, and periodic HEPA filter replacement. A typical Class II biosafety cabinet may use $50–$75 of electricity per year, require annual certification costing about $300, and need HEPA filter replacement every 10 years. Over a 15-year lifespan, total operating costs are often around $6000, depending on cabinet size and usage. Facility exhaust requirements can greatly increase operational costs, which is where a canopy connected Type A2 or exhausted type C1 can provide significant savings.

Yes. Biosafety cabinets must be certified after installation and before first use to verify that airflow velocities, HEPA filter integrity, and containment performance meet the requirements of NSF/ANSI 49 or applicable standards. Certification is typically performed by a trained field certifier using specialized airflow and aerosol testing methods, and it should be repeated at least annually or whenever the cabinet is moved or serviced.

Class II biosafety cabinets are divided into three main types: A2, B2, and C1, which differ primarily in airflow patterns, air recirculation, and exhaust configurations. All Class II BSCs use HEPA-filtered laminar airflow to provide protection for personnel, the product, and the laboratory environment while handling biological materials.

Type A2 biosafety cabinets are the most widely used BSCs in research, clinical, and pharmaceutical laboratories. They recirculate approximately 70% of the air within the cabinet and exhaust about 30% through HEPA filtration, either back into the laboratory or through a canopy exhaust connection.

Type B2 biosafety cabinets are total exhaust cabinets that do not recirculate air within the cabinet. Instead, 100% of cabinet air is exhausted outside the building through dedicated ductwork, making them suitable for applications involving biological materials used with volatile chemicals.

Type C1 biosafety cabinets are a newer design that combines features of both Type A2 and Type B2 cabinets. They operate in a recirculating mode similar to A2 cabinets, but can safely handle certain chemical vapors when connected to an external exhaust system, offering greater flexibility for laboratories that work with both biological and chemical hazards.